Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Material: Nylon 6/6, PA Colour: Black, Natural, White, Grey Material Flammability Standard: UL94 V-2, Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Colour | d1 | Mount Style | W | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 13,0964 - R 16,1686 | Request the lead time here |
2.39 in
60.7 mm
|
Natural
|
2.122 in
53.9 mm
|
Interlocking Design
|
0.406 in
10.3 mm
|
3
|
||
| R 2,7559 - R 3,4024 | Request the lead time here |
0.406 in
10.3 mm
|
Black
|
0.362 in
9.2 mm
|
Double Grip Inter-Locking
|
0.177 in
4.5 mm
|
2
|
||
| R 4,1501 - R 5,0216 | Request the lead time here |
0.594 in
15.1 mm
|
Black
|
0.516 in
13.1 mm
|
Double Grip Inter-Locking
|
0.283 in
7.2 mm
|
2
|
||
| R 10,7801 - R 13,3089 | Request the lead time here |
2.102 in
53.4 mm
|
Natural
|
1.791 in
45.5 mm
|
Interlocking Design
|
0.343 in
8.7 mm
|
3
|
||
| R 2,4996 - R 3,086 | Request the lead time here |
0.362 in
9.2 mm
|
Black
|
0.311 in
7.9 mm
|
Double Grip Inter-Locking
|
0.189 in
4.8 mm
|
2
|
||
| R 3,6295 - R 4,4811 | Request the lead time here |
0.508 in
12.9 mm
|
Black
|
0.437 in
11.1 mm
|
Double Grip Inter-Locking
|
0.252 in
6.4 mm
|
2
|
||
| R 11,3741 - R 14,042 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
1.87 in
47.5 mm
|
Interlocking Design
|
0.406 in
10.3 mm
|
3
|
||
| R 4,5267 - R 5,4774 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
0.665 in
16.9 mm
|
Double Grip Inter-Locking
|
0.28 in
7.1 mm
|
2
|
||
| R 4,1087 - R 5,0724 | Request the lead time here |
0.677 in
17.2 mm
|
Natural
|
0.598 in
15.2 mm
|
Interlocking Design
|
0.252 in
6.4 mm
|
3
|
||
| R 5,3043 - R 6,5486 | Request the lead time here |
1.189 in
30.2 mm
|
Natural
|
1.031 in
26.2 mm
|
Interlocking Design
|
0.295 in
7.5 mm
|
3
|
||
| R 4,2098 - R 5,1973 | Request the lead time here |
0.776 in
19.7 mm
|
Natural
|
0.669 in
17.0 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
3
|
||
| R 9,8386 - R 12,1465 | Request the lead time here |
1.425 in
36.2 mm
|
Natural
|
1.252 in
31.8 mm
|
Interlocking Design
|
0.295 in
7.5 mm
|
3
|
||
| R 4,2098 - R 5,1973 | Request the lead time here |
0.791 in
20.1 mm
|
Natural
|
0.728 in
18.5 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
3
|
||
| R 9,9933 - R 12,3373 | Request the lead time here |
1.61 in
40.9 mm
|
Natural
|
1.406 in
35.7 mm
|
Interlocking Design
|
0.343 in
8.7 mm
|
3
|
||
| R 4,2604 - R 5,2599 | Request the lead time here |
0.874 in
22.2 mm
|
Natural
|
0.748 in
19.0 mm
|
Interlocking Design
|
0.217 in
5.5 mm
|
3
|
||
| R 10,4256 - R 12,8713 | Request the lead time here |
1.811 in
46.0 mm
|
Natural
|
1.594 in
40.5 mm
|
Interlocking Design
|
0.343 in
8.7 mm
|
3
|
||
| R 1,8322 - R 2,2621 | Request the lead time here |
0.299 in
7.6 mm
|
Black
|
0.067 in
1.7 mm
|
Double Grip Inter-Locking
|
0.177 in
4.5 mm
|
2
|
||
| R 1,4302 - R 1,7657 | Request the lead time here |
0.256 in
6.5 mm
|
Black
|
0.22 in
5.6 mm
|
Double Grip Inter-Locking
|
0.169 in
4.3 mm
|
2
|
||
| R 3,7056 - R 4,5746 | Request the lead time here |
0.535 in
13.6 mm
|
Natural
|
0.476 in
12.1 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
3
|
||
| R 3,2165 - R 3,971 | Request the lead time here |
0.35 in
8.9 mm
|
Natural
|
0.299 in
7.6 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
3