Menu Search

Pipe Caps PCR

In production

Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
117 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size H d View
R 0,5747 - R 0,894 Request the lead time here
R 0,6705 - R 1,043 Request the lead time here
19.8 mm
8.0 mm
R 1,0536 - R 1,639 Request the lead time here
19.9 mm
13.0 mm
R 1,2069 - R 1,8774 Request the lead time here
R 1,341 - R 2,0861 Request the lead time here
18.0 mm
18.0 mm
R 1,341 - R 2,0861 Request the lead time here
18.0 mm
18.5 mm
R 1,2069 - R 1,8774 Request the lead time here
R 1,2452 - R 1,9371 Request the lead time here
16.7 mm
16.0 mm
R 1,341 - R 2,0861 Request the lead time here
21.3 mm
20.0 mm
R 1,5326 - R 2,3841 Request the lead time here
21.0 mm
24.0 mm
R 1,341 - R 2,0861 Request the lead time here
20.8 mm
22.0 mm
R 5,1726 - R 5,7474 Request the lead time here
R 1,5326 - R 2,3841 Request the lead time here
R 1,82 - R 2,8311 Request the lead time here
1"
19.2 mm
33.7 mm
R 1,6284 - R 2,5331 Request the lead time here
25.6 mm
30.0 mm
R 2,7587 - R 4,2914 Request the lead time here
21.2 mm
44.5 mm
R 5,46 - R 8,4934 Request the lead time here
R 1,6284 - R 2,5331 Request the lead time here
R 1,6284 - R 2,5331 Request the lead time here
19.2 mm
31.8 mm
R 1,82 - R 2,8311 Request the lead time here
  • of 6
Pipe Cap 5.0 mm LDPE - PCR Green

20748036

Price Range
R 0,894 - R 0,5747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 8.0 mm LDPE - PCR Green

20748074

Price Range
R 1,043 - R 0,6705

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • H
    19.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 13.0 mm LDPE - PCR Green

20748142

Price Range
R 1,639 - R 1,0536

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • H
    19.9 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 15.0 mm LDPE - PCR Green

20748173

Price Range
R 1,8774 - R 1,2069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 18.0 mm LDPE - PCR Green

20748210

Price Range
R 2,0861 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    18.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 18.5 mm LDPE - PCR Green

20748227

Price Range
R 2,0861 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • d
    18.5 mm
  • H
    18.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 14.0 mm LDPE - PCR Green

20748166

Price Range
R 1,8774 - R 1,2069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 16.0 mm LDPE - PCR Green

20748197

Price Range
R 1,9371 - R 1,2452

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • H
    16.7 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 20.0 mm LDPE - PCR Green

20748241

Price Range
R 2,0861 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • H
    21.3 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 24.0 mm LDPE - PCR Green

20748289

Price Range
R 2,3841 - R 1,5326

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    21.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 22.0 mm LDPE - PCR Green

20748265

Price Range
R 2,0861 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    20.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 63.5 mm LDPE - PCR Green

20748555

Price Range
R 5,7474 - R 5,1726

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 26.0 mm LDPE - PCR Green

20748302

Price Range
R 2,3841 - R 1,5326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 33.7 mm LDPE - PCR Green

20748371

Price Range
R 2,8311 - R 1,82

Stock Levels
Request the lead time here
Attributes
  • d
    33.7 mm
  • H
    19.2 mm
  • Nominal Pipe Size
    1"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 30.0 mm LDPE - PCR Green

20748357

Price Range
R 2,5331 - R 1,6284

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    25.6 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 44.5 mm LDPE - PCR Green

20748449

Price Range
R 4,2914 - R 2,7587

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • H
    21.2 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 52.0 mm LDPE - PCR Green

20748494

Price Range
R 8,4934 - R 5,46

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 28.0 mm LDPE - PCR Green

20748326

Price Range
R 2,5331 - R 1,6284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 31.8 mm LDPE - PCR Green

20748364

Price Range
R 2,5331 - R 1,6284

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • H
    19.2 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 38.0 mm LDPE - PCR Green

20748401

Price Range
R 2,8311 - R 1,82

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000