Menu Search

Pipe Cap 54.0 mm LDPE - PCR Green

Essentra Part Number:

20748517

Manufacturer Part Number:

20748517

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 R 12,5464
800 - 3999 R 8,9617
4000 + R 8,0655
Standard pack: 800

Order in multiple of 80

Total price:

R 1 003,71

80 x R 12,5464

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Nominal Pipe Size 1 3/4"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us