Menu Search

Pipe Bevel Edge Protectors and Plugs

In production

Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.

  • Essential to secure the pipe plug during handling, shipping, and storage.
  • Designed to fit firmly over the end of pipes ranging in size from 8" to 120"
  • Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Material: PE Series Code: SR1360

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability d OD H WT View
R 2 427,0487 - R 2 427,0487 Request the lead time here
1168.4 mm
1219.2 mm
105.0 mm
25.4 mm
R 722,9872 - R 722,9872 Request the lead time here
438.6 mm
457.2 mm
150.0 mm
9.3 mm
R 2 009,4118 - R 2 009,4118 Request the lead time here
1066.8 mm
1117.6 mm
105.0 mm
25.4 mm
R 926,7037 - R 954,7212 Request the lead time here
495.3 mm
508.0 mm
105.0 mm
6.4 mm
R 1 327,9591 - R 1 327,9591 Request the lead time here
685.8 mm
711.2 mm
105.0 mm
12.7 mm
R 1 539,642 - R 1 539,642 Request the lead time here
812.8 mm
863.6 mm
105.0 mm
25.4 mm
R 515,5605 - R 531,069 Request the lead time here
393.7 mm
406.4 mm
200.0 mm
6.4 mm
R 1 214,2404 - R 1 214,2404 Request the lead time here
609.6 mm
660.4 mm
105.0 mm
25.4 mm
R 1 101,3811 - R 1 101,3811 Request the lead time here
558.8 mm
609.6 mm
105.0 mm
25.4 mm
R 1 411,0282 - R 1 411,0282 Request the lead time here
800.1 mm
812.8 mm
105.0 mm
6.4 mm
R 1 058,1279 - R 1 058,1279 Request the lead time here
533.4 mm
558.8 mm
105.0 mm
12.7 mm
R 926,7037 - R 954,7212 Request the lead time here
482.6 mm
508.0 mm
105.0 mm
12.7 mm
R 1 214,2404 - R 1 214,2404 Request the lead time here
635.0 mm
660.4 mm
105.0 mm
12.7 mm
R 515,5605 - R 531,069 Request the lead time here
381.0 mm
406.4 mm
105.0 mm
12.7 mm
R 1 822,6497 - R 1 822,6497 Request the lead time here
1041.4 mm
1066.8 mm
105.0 mm
12.7 mm
R 1 667,11 - R 1 667,11 Request the lead time here
939.8 mm
965.2 mm
105.0 mm
12.7 mm
10241981 R 1 706,6394 - R 1 706,6394 Request the lead time here
990.6 mm
1016.0 mm
105.0 mm
12.7 mm
R 2 742,4247 - R 2 742,4247 Request the lead time here
1295.4 mm
1320.8 mm
105.0 mm
12.7 mm
R 1 539,642 - R 1 539,642 Request the lead time here
838.2 mm
863.6 mm
105.0 mm
12.7 mm
R 3 048,348 - R 3 048,348 Request the lead time here
1371.6 mm
1422.4 mm
105.0 mm
25.4 mm
  • of 3
Bevel Edge Protector Plug 1168.4 mm PE

10247143

Price Range
R 2 427,0487 - R 2 427,0487

Stock Levels
Request the lead time here
Attributes
  • d
    1168.4 mm
  • H
    105.0 mm
  • OD
    1219.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 438.6 mm PE

10308424

Price Range
R 722,9872 - R 722,9872

Stock Levels
Request the lead time here
Attributes
  • d
    438.6 mm
  • H
    150.0 mm
  • OD
    457.2 mm
  • WT
    9.3 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1066.8 mm PE

10308523

Price Range
R 2 009,4118 - R 2 009,4118

Stock Levels
Request the lead time here
Attributes
  • d
    1066.8 mm
  • H
    105.0 mm
  • OD
    1117.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 495.3 mm PE

10308615

Price Range
R 954,7212 - R 926,7037

Stock Levels
Request the lead time here
Attributes
  • d
    495.3 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 685.8 mm PE

10241912

Price Range
R 1 327,9591 - R 1 327,9591

Stock Levels
Request the lead time here
Attributes
  • d
    685.8 mm
  • H
    105.0 mm
  • OD
    711.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 812.8 mm PE

10242889

Price Range
R 1 539,642 - R 1 539,642

Stock Levels
Request the lead time here
Attributes
  • d
    812.8 mm
  • H
    105.0 mm
  • OD
    863.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 393.7 mm PE

10256220

Price Range
R 531,069 - R 515,5605

Stock Levels
Request the lead time here
Attributes
  • d
    393.7 mm
  • H
    200.0 mm
  • OD
    406.4 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 609.6 mm PE

10242872

Price Range
R 1 214,2404 - R 1 214,2404

Stock Levels
Request the lead time here
Attributes
  • d
    609.6 mm
  • H
    105.0 mm
  • OD
    660.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 558.8 mm PE

10242025

Price Range
R 1 101,3811 - R 1 101,3811

Stock Levels
Request the lead time here
Attributes
  • d
    558.8 mm
  • H
    105.0 mm
  • OD
    609.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 800.1 mm PE

10308509

Price Range
R 1 411,0282 - R 1 411,0282

Stock Levels
Request the lead time here
Attributes
  • d
    800.1 mm
  • H
    105.0 mm
  • OD
    812.8 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 533.4 mm PE

10241882

Price Range
R 1 058,1279 - R 1 058,1279

Stock Levels
Request the lead time here
Attributes
  • d
    533.4 mm
  • H
    105.0 mm
  • OD
    558.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 482.6 mm PE

10242124

Price Range
R 954,7212 - R 926,7037

Stock Levels
Request the lead time here
Attributes
  • d
    482.6 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 635.0 mm PE

10241905

Price Range
R 1 214,2404 - R 1 214,2404

Stock Levels
Request the lead time here
Attributes
  • d
    635.0 mm
  • H
    105.0 mm
  • OD
    660.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 381.0 mm PE

10242117

Price Range
R 531,069 - R 515,5605

Stock Levels
Request the lead time here
Attributes
  • d
    381.0 mm
  • H
    105.0 mm
  • OD
    406.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1041.4 mm PE

10241998

Price Range
R 1 822,6497 - R 1 822,6497

Stock Levels
Request the lead time here
Attributes
  • d
    1041.4 mm
  • H
    105.0 mm
  • OD
    1066.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 939.8 mm PE

10241974

Price Range
R 1 667,11 - R 1 667,11

Stock Levels
Request the lead time here
Attributes
  • d
    939.8 mm
  • H
    105.0 mm
  • OD
    965.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 990.6 mm PE

10241981

Price Range
R 1 706,6394 - R 1 706,6394

Stock Levels
Request the lead time here
Attributes
  • d
    990.6 mm
  • H
    105.0 mm
  • OD
    1016.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1295.4 mm PE

10242162

Price Range
R 2 742,4247 - R 2 742,4247

Stock Levels
Request the lead time here
Attributes
  • d
    1295.4 mm
  • H
    105.0 mm
  • OD
    1320.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 838.2 mm PE

10241950

Price Range
R 1 539,642 - R 1 539,642

Stock Levels
Request the lead time here
Attributes
  • d
    838.2 mm
  • H
    105.0 mm
  • OD
    863.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1371.6 mm PE

10256268

Price Range
R 3 048,348 - R 3 048,348

Stock Levels
Request the lead time here
Attributes
  • d
    1371.6 mm
  • H
    105.0 mm
  • OD
    1422.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE