Menu Search

Pipe Bevel Edge Protectors and Plugs

In production

Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.

  • Essential to secure the pipe plug during handling, shipping, and storage.
  • Designed to fit firmly over the end of pipes ranging in size from 8" to 120"
  • Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Material: PE Series Code: SR1360

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability d OD H WT View
R 1 319,6522 - R 1 319,6522 Request the lead time here
660.4 mm
711.2 mm
105.0 mm
25.4 mm
R 1 370,9259 - R 1 370,9259 Request the lead time here
711.2 mm
762.0 mm
105.0 mm
25.4 mm
R 926,7037 - R 954,7212 Request the lead time here
469.9 mm
508.0 mm
105.0 mm
19.1 mm
R 1 539,642 - R 1 539,642 Request the lead time here
812.8 mm
863.6 mm
105.0 mm
25.4 mm
R 515,5605 - R 531,069 Request the lead time here
393.7 mm
406.4 mm
200.0 mm
6.4 mm
R 1 587,7648 - R 1 587,7648 Request the lead time here
863.6 mm
914.4 mm
105.0 mm
25.4 mm
R 1 411,0282 - R 1 411,0282 Request the lead time here
800.1 mm
812.8 mm
105.0 mm
6.4 mm
R 3 048,348 - R 3 048,348 Request the lead time here
1371.6 mm
1422.4 mm
105.0 mm
25.4 mm
R 1 058,1279 - R 1 058,1279 Request the lead time here
533.4 mm
558.8 mm
105.0 mm
12.7 mm
R 926,7037 - R 954,7212 Request the lead time here
482.6 mm
508.0 mm
105.0 mm
12.7 mm
R 2 895,3863 - R 2 895,3863 Request the lead time here
1346.2 mm
1371.6 mm
105.0 mm
12.7 mm
R 2 427,0487 - R 2 427,0487 Request the lead time here
1193.8 mm
1219.2 mm
105.0 mm
12.7 mm
R 2 009,4118 - R 2 009,4118 Request the lead time here
1092.2 mm
1117.6 mm
105.0 mm
12.7 mm
R 926,7037 - R 954,7212 Request the lead time here
457.2 mm
508.0 mm
105.0 mm
25.4 mm
R 515,5605 - R 531,069 Request the lead time here
355.6 mm
406.4 mm
105.0 mm
25.4 mm
R 2 590,3223 - R 2 590,3223 Request the lead time here
1244.6 mm
1270.0 mm
105.0 mm
12.7 mm
R 1 822,6497 - R 1 822,6497 Request the lead time here
1016.0 mm
1066.8 mm
105.0 mm
25.4 mm
R 2 427,0487 - R 2 427,0487 Request the lead time here
1168.4 mm
1219.2 mm
105.0 mm
25.4 mm
R 3 201,3096 - R 3 201,3096 Request the lead time here
1397.0 mm
1422.4 mm
105.0 mm
12.7 mm
R 722,9872 - R 722,9872 Request the lead time here
438.6 mm
457.2 mm
150.0 mm
9.3 mm
  • of 3
Bevel Edge Protector Plug 660.4 mm PE

10249680

Price Range
R 1 319,6522 - R 1 319,6522

Stock Levels
Request the lead time here
Attributes
  • d
    660.4 mm
  • H
    105.0 mm
  • OD
    711.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 711.2 mm PE

10241936

Price Range
R 1 370,9259 - R 1 370,9259

Stock Levels
Request the lead time here
Attributes
  • d
    711.2 mm
  • H
    105.0 mm
  • OD
    762.0 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 469.9 mm PE

10308486

Price Range
R 954,7212 - R 926,7037

Stock Levels
Request the lead time here
Attributes
  • d
    469.9 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    19.1 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 812.8 mm PE

10242889

Price Range
R 1 539,642 - R 1 539,642

Stock Levels
Request the lead time here
Attributes
  • d
    812.8 mm
  • H
    105.0 mm
  • OD
    863.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 393.7 mm PE

10256220

Price Range
R 531,069 - R 515,5605

Stock Levels
Request the lead time here
Attributes
  • d
    393.7 mm
  • H
    200.0 mm
  • OD
    406.4 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 863.6 mm PE

10266373

Price Range
R 1 587,7648 - R 1 587,7648

Stock Levels
Request the lead time here
Attributes
  • d
    863.6 mm
  • H
    105.0 mm
  • OD
    914.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 800.1 mm PE

10308509

Price Range
R 1 411,0282 - R 1 411,0282

Stock Levels
Request the lead time here
Attributes
  • d
    800.1 mm
  • H
    105.0 mm
  • OD
    812.8 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1371.6 mm PE

10256268

Price Range
R 3 048,348 - R 3 048,348

Stock Levels
Request the lead time here
Attributes
  • d
    1371.6 mm
  • H
    105.0 mm
  • OD
    1422.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 533.4 mm PE

10241882

Price Range
R 1 058,1279 - R 1 058,1279

Stock Levels
Request the lead time here
Attributes
  • d
    533.4 mm
  • H
    105.0 mm
  • OD
    558.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 482.6 mm PE

10242124

Price Range
R 954,7212 - R 926,7037

Stock Levels
Request the lead time here
Attributes
  • d
    482.6 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1346.2 mm PE

10242148

Price Range
R 2 895,3863 - R 2 895,3863

Stock Levels
Request the lead time here
Attributes
  • d
    1346.2 mm
  • H
    105.0 mm
  • OD
    1371.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1193.8 mm PE

10242070

Price Range
R 2 427,0487 - R 2 427,0487

Stock Levels
Request the lead time here
Attributes
  • d
    1193.8 mm
  • H
    105.0 mm
  • OD
    1219.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1092.2 mm PE

10242001

Price Range
R 2 009,4118 - R 2 009,4118

Stock Levels
Request the lead time here
Attributes
  • d
    1092.2 mm
  • H
    105.0 mm
  • OD
    1117.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 457.2 mm PE

10242179

Price Range
R 954,7212 - R 926,7037

Stock Levels
Request the lead time here
Attributes
  • d
    457.2 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 355.6 mm PE

10241868

Price Range
R 531,069 - R 515,5605

Stock Levels
Request the lead time here
Attributes
  • d
    355.6 mm
  • H
    105.0 mm
  • OD
    406.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1244.6 mm PE

10308431

Price Range
R 2 590,3223 - R 2 590,3223

Stock Levels
Request the lead time here
Attributes
  • d
    1244.6 mm
  • H
    105.0 mm
  • OD
    1270.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1016.0 mm PE

10247150

Price Range
R 1 822,6497 - R 1 822,6497

Stock Levels
Request the lead time here
Attributes
  • d
    1016.0 mm
  • H
    105.0 mm
  • OD
    1066.8 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1168.4 mm PE

10247143

Price Range
R 2 427,0487 - R 2 427,0487

Stock Levels
Request the lead time here
Attributes
  • d
    1168.4 mm
  • H
    105.0 mm
  • OD
    1219.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1397.0 mm PE

10242155

Price Range
R 3 201,3096 - R 3 201,3096

Stock Levels
Request the lead time here
Attributes
  • d
    1397.0 mm
  • H
    105.0 mm
  • OD
    1422.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 438.6 mm PE

10308424

Price Range
R 722,9872 - R 722,9872

Stock Levels
Request the lead time here
Attributes
  • d
    438.6 mm
  • H
    150.0 mm
  • OD
    457.2 mm
  • WT
    9.3 mm
  • Plug Material
    PE