10209745
1337527
| Quantity | Unit price |
|---|---|
| 10 - 49 | R 145,2721 |
| 50 - 99 | R 91,8502 |
| 100 - 499 | R 84,7919 |
| 500 + | R 81,9471 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cable Coated Diameter | 0.118 in |
|---|---|
| Cable Coated Diameter | 3.00 mm |
| Cable Length | 7.874 in |
| Cable Length | 200.0 mm |
| Hole Size | 0.551 in |
| Hole Size | 14.0 mm |
| Cable Material | Stainless Steel |
| Coating Material | Plastic |
| End Material | Stainless Steel |
| End Type | 2 Loop |
| Style | Type A |
| Type | Retaining Cable |
| Commodity Code | 7312102000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue