Menu Search

PCB Support Pillars - Quarter Turn

In production

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Panel Thickness A Hole Diameter A Hole Diameter B Maximum Panel Thickness B Spacer Length View
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
11.1 mm
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
28.6 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
25.4 mm
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
34.9 mm
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
25.4 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
31.7 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
4.8 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
9.5 mm
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
22.2 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
19.1 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
12.7 mm
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
7.9 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
11.1 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
22.2 mm
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
6.4 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
34.9 mm
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
31.7 mm
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
4.8 mm
R 3,4681 - R 3,8299 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
7.9 mm
R 3,0157 - R 3,3303 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
19.1 mm
  • of 2
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

10013267

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 28.6 mm PA UL94 V-2 Natural

10013212

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

10633199

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 34.9 mm PA UL94 V-2 Natural

10013236

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 25.4 mm PA UL94 V-2 Natural

10013205

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 31.7 mm PA UL94 V-0 Natural

10637999

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10559130

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

10633144

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

10013199

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 19.1 mm PA UL94 V-0 Natural

10013182

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

10633182

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 7.9 mm PA UL94 V-2 Natural

10487655

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

10013274

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 22.2 mm PA UL94 V-0 Natural

10630181

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

10013250

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 34.9 mm PA UL94 V-0 Natural

10633205

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 31.7 mm PA UL94 V-2 Natural

10013229

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

10013243

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10634240

Price Range
R 3,8299 - R 3,4681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

10013175

Price Range
R 3,3303 - R 3,0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm