Menu Search

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

In production

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Series Code :SR2758

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
R 3,3704 - R 3,8534 Request the lead time here
4.0 mm
1.6 mm
#6,M3.5
15.9 mm
R 3,3704 - R 3,8534 Request the lead time here
4.0 mm
1.6 mm
#6,M3.5
25.4 mm
R 2,9308 - R 3,3509 Request the lead time here
4.0 mm
1.57 mm
15.9 mm
R 2,9308 - R 3,3509 Request the lead time here
4.0 mm
1.57 mm
9.5 mm
R 3,3704 - R 3,8534 Request the lead time here
4.0 mm
1.6 mm
#6,M3.5
6.4 mm
R 2,9308 - R 3,3509 Request the lead time here
4.0 mm
1.57 mm
19.1 mm
R 3,3704 - R 3,8534 Request the lead time here
4.0 mm
1.6 mm
#6,M3.5
12.7 mm
R 2,9308 - R 3,3509 Request the lead time here
4.0 mm
1.57 mm
7.9 mm
R 2,9308 - R 3,3509 Request the lead time here
4.0 mm
1.57 mm
6.4 mm
R 3,3704 - R 3,8534 Request the lead time here
4.0 mm
1.6 mm
#6,M3.5
22.2 mm
R 3,3704 - R 3,8534 Request the lead time here
4.0 mm
1.6 mm
#6,M3.5
19.1 mm
R 3,3704 - R 3,8534 Request the lead time here
4.0 mm
1.6 mm
#6,M3.5
9.5 mm
R 2,9308 - R 3,3509 Request the lead time here
4.0 mm
1.57 mm
12.7 mm
Edge Holding Support 15.9 mm Female Thread Fix

10035832

Price Range
R 3,8534 - R 3,3704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Compatible Thread Sizes (All)
    #6,M3.5
Edge Holding Support 25.4 mm Female Thread Fix 3.0 mm

10175552

Price Range
R 3,8534 - R 3,3704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Compatible Thread Sizes (All)
    #6,M3.5
Edge Holding Support 15.9 mm Female Thread Fix 3.0 mm

10035825

Price Range
R 3,3509 - R 2,9308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    15.2 mm
Edge Holding Support 9.5 mm Female Thread Fix 3.0 mm

10035894

Price Range
R 3,3509 - R 2,9308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    15.2 mm
Edge Holding Support 6.4 mm Female Thread Fix

10035870

Price Range
R 3,8534 - R 3,3704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Compatible Thread Sizes (All)
    #6,M3.5
Edge Holding Support 19.1 mm Female Thread Fix 3.0 mm

10035849

Price Range
R 3,3509 - R 2,9308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    15.2 mm
Edge Holding Support 12.7 mm Female Thread Fix

10035924

Price Range
R 3,8534 - R 3,3704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Compatible Thread Sizes (All)
    #6,M3.5
Edge Holding Support 7.9 mm Female Thread Fix 3.0 mm

10035887

Price Range
R 3,3509 - R 2,9308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    15.2 mm
Edge Holding Support 6.4 mm Female Thread Fix 3.0 mm

10035863

Price Range
R 3,3509 - R 2,9308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    15.2 mm
Edge Holding Support 22.2 mm Female Thread Fix

10035856

Price Range
R 3,8534 - R 3,3704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Compatible Thread Sizes (All)
    #6,M3.5
Edge Holding Support 19.1 mm Female Thread Fix 3.0 mm

10175545

Price Range
R 3,8534 - R 3,3704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Compatible Thread Sizes (All)
    #6,M3.5
Edge Holding Support 9.5 mm Female Thread Fix

10035900

Price Range
R 3,8534 - R 3,3704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Compatible Thread Sizes (All)
    #6,M3.5
Edge Holding Support 12.7 mm Female Thread Fix 3.0 mm

10035917

Price Range
R 3,3509 - R 2,9308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    15.2 mm