Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
Series Code :SR2758
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| R 3,4378 - R 3,9305 | Request the lead time here |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.874 in
22.2 mm
|
||
| R 3,4378 - R 3,9305 | Request the lead time here |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.5 in
12.7 mm
|
||
| R 2,9894 - R 3,4179 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.311 in
7.9 mm
|
||
| R 2,9894 - R 3,4179 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.374 in
9.5 mm
|
||
| R 2,9894 - R 3,4179 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.626 in
15.9 mm
|
||
| R 3,4378 - R 3,9305 | Request the lead time here |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
1 in
25.4 mm
|
||
| R 3,4378 - R 3,9305 | Request the lead time here |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.626 in
15.9 mm
|
||
| R 3,4378 - R 3,9305 | Request the lead time here |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.752 in
19.1 mm
|
||
| R 3,4378 - R 3,9305 | Request the lead time here |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.374 in
9.5 mm
|
||
| R 2,9894 - R 3,4179 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.252 in
6.4 mm
|
||
| R 2,9894 - R 3,4179 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.752 in
19.1 mm
|
||
| R 2,9894 - R 3,4179 | Request the lead time here |
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
|
0.5 in
12.7 mm
|
||
| R 3,4378 - R 3,9305 | Request the lead time here |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue