Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Essentra Part Number | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
R 3,1211 - R 3,4976 | Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
R 3,5393 - R 3,9499 | Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.299 in
7.6 mm
|
||
R 4,271 - R 4,7941 | Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
||
R 4,7639 - R 5,352 | Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.535 in
13.6 mm
|
||
R 4,4652 - R 5,0203 | Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.457 in
11.6 mm
|
||
R 4,0172 - R 4,4926 | Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue