These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
R 4,0172 - R 4,4926 | 24638 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
||
R 4,7639 - R 5,352 | 15098 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.535 in
13.6 mm
|
||
R 4,4652 - R 5,0203 | 34590 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.457 in
11.6 mm
|
||
R 3,1211 - R 3,4976 | 7096 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
R 4,271 - R 4,7941 | 15000 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
||
R 3,5393 - R 3,9499 | 14899 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.299 in
7.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue