10381458
468705
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 4,5825 |
| 1000 - 1999 | R 4,2955 |
| 2000 + | R 4,0975 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Two Prong Fix |
| Hole B Fix Type | Locking Arrowhead Fix |
| Hole Diameter A | 0.098 in |
| Hole Diameter A | 2.5 mm |
| Hole Diameter B | 3.0 mm |
| Hole Diameter B | 0.118 in |
| Panel Thickness A Range | 2.0 mm |
| Panel Thickness A Range | 0.079 in |
| Panel Thickness B Range | 2.0 mm |
| Panel Thickness B Range | 0.079 in |
| Spacer Length | 8.9 mm |
| Spacer Length | 0.35 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue