10332078
100831800002
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 6,9122 |
| 500 - 999 | R 5,0632 |
| 1000 + | R 3,7405 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Arrowhead Fix |
| Hole B Fix Type | Locking Arrowhead Fix |
| Hole Diameter A | 0.138 in |
| Hole Diameter A | 3.5 mm |
| Hole Diameter B | 3.5 mm |
| Hole Diameter B | 0.138 in |
| Panel Thickness A Range | 0.8 - 1.6 mm |
| Panel Thickness A Range | 0.031 - 0.063 in |
| Panel Thickness B Range | 0.8 - 1.6 mm |
| Panel Thickness B Range | 0.031 - 0.063 in |
| Spacer Length | 6.8 mm |
| Spacer Length | 0.268 in |
| Locking Head Height A | 0.157 in |
| Locking Head Height A | 4.0 mm |
| Locking Head Height B | 0.11 in |
| Locking Head Height B | 2.8 mm |
| Full Material | Nylon 6/6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue