Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
320 results
Product SKUs information
Essentra Part Number Price range Availability Material Thread Length Compatible Thread Sizes (All) Spacer Length View
R 7,9789 - R 12,9711 Request the lead time here
Brass
6.0 mm
M2.5
18.0 mm
R 6,9406 - R 12,6866 Request the lead time here
Brass
8.0 mm
M3
13.0 mm
R 5,9593 - R 18,44 100 In stock - Delivery conditions may apply, visit our FAQs
Brass
6.0 mm
M2.5
10.0 mm
R 7,9647 - R 12,9284 Request the lead time here
Steel
12.0 mm
5.0 mm
R 10,9799 - R 30,1997 Request the lead time here
Brass
6.0 mm
M3
25.0 mm
R 9,6998 - R 26,7215 Request the lead time here
Brass
6.0 mm
M3
20.0 mm
R 6,7842 - R 20,9245 Request the lead time here
Brass
6.0 mm
M3
10.0 mm
R 5,4899 - R 16,9494 Request the lead time here
Brass
6.0 mm
M3
5.0 mm
R 4,6508 - R 8,4767 Request the lead time here
Steel
6.0 mm
5.0 mm
R 6,6277 - R 20,4828 50 In stock - Delivery conditions may apply, visit our FAQs
Brass
8.0 mm
M3
12.0 mm
R 9,7709 - R 26,1576 Request the lead time here
Brass
8.0 mm
M4
10.0 mm
R 5,4188 - R 9,8705 Request the lead time here
Brass
6.0 mm
M2.5
6.0 mm
R 5,7175 - R 17,6671 Request the lead time here
Brass
6.0 mm
M2.5
8.0 mm
R 6,0161 - R 18,6057 100 In stock - Delivery conditions may apply, visit our FAQs
Brass
8.0 mm
M3
7.0 mm
R 17,8637 - R 59,0745 Request the lead time here
Brass
6.0 mm
M3
35.0 mm
R 9,2163 - R 25,3413 Request the lead time here
Brass
8.0 mm
M4
8.0 mm
R 11,9043 - R 31,8394 Request the lead time here
Brass
8.0 mm
M4
15.0 mm
R 9,9701 - R 26,6936 Request the lead time here
Brass
8.0 mm
M3
20.0 mm
R 14,9622 - R 29,3129 Request the lead time here
Brass
8.0 mm
M5
12.0 mm
R 6,0304 - R 18,6609 140 In stock - Delivery conditions may apply, visit our FAQs
Brass
8.0 mm
M3
10.0 mm
  • of 16
Male To Female Standoff M2.5 18.0 mm Brass

20069674

Price Range
R 12,9711 - R 7,9789

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5
Male To Female Standoff M3 13.0 mm Brass

20070007

Price Range
R 12,6866 - R 6,9406

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M2.5 10.0 mm Brass

20069643

Price Range
R 18,44 - R 5,9593

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5
Male To Female Standoff 5.0 mm 5.0 mm Steel

20054854

Price Range
R 12,9284 - R 7,9647

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff M3 25.0 mm Brass

20069872

Price Range
R 30,1997 - R 10,9799

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M3 20.0 mm Brass

20069865

Price Range
R 26,7215 - R 9,6998

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M3 10.0 mm Brass

20069827

Price Range
R 20,9245 - R 6,7842

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M3 5.0 mm Brass

20069919

Price Range
R 16,9494 - R 5,4899

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff 5.0 mm 5.0 mm Steel

20054885

Price Range
R 8,4767 - R 4,6508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff M3 12.0 mm Brass

20069988

Price Range
R 20,4828 - R 6,6277

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M4 10.0 mm Brass

20070236

Price Range
R 26,1576 - R 9,7709

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff M2.5 6.0 mm Brass

20069728

Price Range
R 9,8705 - R 5,4188

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5
Male To Female Standoff M2.5 8.0 mm Brass

20069742

Price Range
R 17,6671 - R 5,7175

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5
Male To Female Standoff M3 7.0 mm Brass

20070120

Price Range
R 18,6057 - R 6,0161

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M3 35.0 mm Brass

20069896

Price Range
R 59,0745 - R 17,8637

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M4 8.0 mm Brass

20070281

Price Range
R 25,3413 - R 9,2163

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff M4 15.0 mm Brass

20070250

Price Range
R 31,8394 - R 11,9043

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff M3 20.0 mm Brass

20070083

Price Range
R 26,6936 - R 9,9701

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff M5 12.0 mm Brass

20070335

Price Range
R 29,3129 - R 14,9622

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff M3 10.0 mm Brass

20069957

Price Range
R 18,6609 - R 6,0304

Stock Levels
140 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3