Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| R 17,0749 - R 33,4389 | Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
|
1.772 in
45.0 mm
|
||
| R 22,1669 - R 39,1257 | Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
M3
|
2.362 in
60.0 mm
|
||
| R 28,8692 - R 63,3672 | Request the lead time here |
Steel
|
0.394 in
10.0 mm
|
M5
|
1.772 in
45.0 mm
|
||
| R 21,8767 - R 38,589 | Request the lead time here |
Stainless Steel
|
0.315 in
8.0 mm
|
M3
|
0.709 in
18.0 mm
|
||
| R 30,4214 - R 49,2662 | Request the lead time here |
Stainless Steel
|
0.315 in
8.0 mm
|
M5
|
0.591 in
15.0 mm
|
||
| R 43,8841 - R 62,3082 | 25 In stock - Delivery conditions may apply, visit our FAQs |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
0.591 in
15.0 mm
|
||
| R 39,3433 - R 55,867 | Request the lead time here |
Stainless Steel
|
0.394 in
10.0 mm
|
M5
|
0.984 in
25.0 mm
|
||
| R 65,9494 - R 103,4649 | Request the lead time here |
Stainless Steel
|
0.394 in
10.0 mm
|
M5
|
1.969 in
50.0 mm
|
||
| R 20,9773 - R 36,9932 | Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
M6
|
0.787 in
20.0 mm
|
||
| R 22,515 - R 39,7205 | Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
M6
|
0.984 in
25.0 mm
|
||
| R 32,6555 - R 71,6652 | Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
M6
|
1.969 in
50.0 mm
|
||
| R 47,7865 - R 91,0178 | Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
M6
|
3.543 in
90.0 mm
|
||
| R 78,9043 - R 119,2632 | Request the lead time here |
Stainless Steel
|
0.394 in
10.0 mm
|
M5
|
2.756 in
70.0 mm
|
||
| R 96,9077 - R 149,5686 | Request the lead time here |
Steel
|
0.551 in
14.0 mm
|
M8
|
0.709 in
18.0 mm
|
||
| R 23,3419 - R 44,4934 | 5 In stock - Delivery conditions may apply, visit our FAQs |
Stainless Steel
|
0.394 in
10.0 mm
|
M3
|
0.984 in
25.0 mm
|
||
| R 29,8412 - R 51,0361 | Request the lead time here |
Stainless Steel
|
0.394 in
10.0 mm
|
M4
|
0.984 in
25.0 mm
|
||
| R 41,0842 - R 78,2805 | Request the lead time here |
Steel
|
0.472 in
12.0 mm
|
M6
|
2.756 in
70.0 mm
|
||
| R 67,6178 - R 106,1197 | Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
1.181 in
30.0 mm
|
||
| R 12,8533 - R 20,8612 | Request the lead time here |
Brass
|
0.394 in
10.0 mm
|
M3
|
1.181 in
30.0 mm
|
||
| R 16,1609 - R 31,6691 | Request the lead time here |
Brass
|
0.394 in
10.0 mm
|
M3
|
2.165 in
55.0 mm