Menu Search

PCB Edge Locking Supports - Snap In

In production

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 4,5527 - R 5,2247 Request the lead time here
4.8 mm
4.8 mm
0.79 - 1.98 mm
0.79 - 2.0 mm
7.9 mm
R 5,9277 - R 6,783 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
15.9 mm
R 5,9277 - R 6,783 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
22.2 mm
R 5,9277 - R 6,783 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
22.2 mm
R 5,9277 - R 6,783 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
R 5,9277 - R 6,783 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
9.5 mm
R 5,9277 - R 6,783 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
9.5 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
R 5,9277 - R 6,783 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
19.1 mm
R 5,9277 - R 6,783 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
25.4 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
15.9 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
22.2 mm
R 5,9277 - R 6,783 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
22.2 mm
R 4,5527 - R 5,2247 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
15.9 mm
  • of 3
Edge Holding Support 7.9 mm Clip Fix 0.8 mm

10005842

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.8 mm
Edge Holding Support 15.9 mm Clip Fix 0.8 mm

10005712

Price Range
R 6,783 - R 5,9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 22.2 mm Clip Fix 0.8 mm

10005750

Price Range
R 6,783 - R 5,9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 22.2 mm Clip Fix 0.8 mm

10005507

Price Range
R 6,783 - R 5,9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Clip Fix 0.8 mm

10005538

Price Range
R 6,783 - R 5,9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 12.7 mm Clip Fix 0.8 mm

10005811

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 12.7 mm Clip Fix 0.8 mm

10005682

Price Range
R 6,783 - R 5,9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 12.7 mm Snap Lock Fix 0.8 mm

10005552

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 9.5 mm Snap Lock Fix 0.8 mm

10005460

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 9.5 mm Clip Fix 0.8 mm

10005668

Price Range
R 6,783 - R 5,9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Clip Fix 0.8 mm

10005798

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 12.7 mm Snap Lock Fix 0.8 mm

10005675

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Clip Fix 0.8 mm

10005644

Price Range
R 6,783 - R 5,9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 19.1 mm Snap Lock Fix 0.8 mm

10005583

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 25.4 mm Clip Fix 0.8 mm

10005620

Price Range
R 6,783 - R 5,9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 15.9 mm Clip Fix 0.8 mm

10005705

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Snap Lock Fix 0.8 mm

10005637

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 22.2 mm Clip Fix 0.8 mm

10005743

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 22.2 mm Clip Fix 0.8 mm

10005606

Price Range
R 6,783 - R 5,9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 15.9 mm Snap Lock Fix 0.8 mm

10005347

Price Range
R 5,2247 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm