10005392
EHCBS-10-8-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 5,2247 |
| 5000 - 9999 | R 4,7969 |
| 10000 + | R 4,5527 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Unlocking Fix |
| Hole B Fix Type | Clip Fix |
| Arm Length | 0.295 in |
| Arm Length | 7.5 mm |
| Hole Diameter A | 4.8 mm |
| Hole Diameter A | 0.189 in |
| Hole Diameter B | 0.189 in |
| Hole Diameter B | 4.8 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness B Range | 0.031 - 0.079 in |
| Panel Thickness B Range | 0.8 - 2.0 mm |
| Spacer Length | 0.5 in |
| Spacer Length | 12.7 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue