Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Panel Thickness A | Hole Diameter A | Screw Size | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,3915 - R 3,4753 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.874 in
22.2 mm
|
||
| R 1,5841 - R 2,6449 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.252 in
6.4 mm
|
||
| R 1,9497 - R 3,26 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.752 in
19.1 mm
|
||
| R 1,8735 - R 3,137 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.626 in
15.9 mm
|
||
| R 1,6908 - R 2,814 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.374 in
9.5 mm
|
||
| R 1,8126 - R 2,9986 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.5 in
12.7 mm
|
||
| R 3,8193 - R 4,369 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 1,9497 - R 3,26 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.752 in
19.1 mm
|
||
| R 1,5841 - R 2,6449 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.252 in
6.4 mm
|
||
| R 3,8193 - R 4,369 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 2,3915 - R 3,4753 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.874 in
22.2 mm
|
||
| R 1,8735 - R 3,137 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.626 in
15.9 mm
|
||
| R 1,6908 - R 2,814 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.374 in
9.5 mm
|
||
| R 3,8193 - R 4,369 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| R 3,8193 - R 4,369 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| R 1,8126 - R 2,9986 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue