Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | Pull Direction | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,4362 - R 1,4362 | Request the lead time here |
0.421 in
10.7 mm
|
Natural
|
LDPE
|
No Tab
|
0.303 in
7.7 mm
|
6.3
|
6
|
||
| R 1,7408 - R 1,7408 | Request the lead time here |
0.346 in
8.8 mm
|
Natural
|
LDPE
|
No Tab
|
0.165 in
4.2 mm
|
4.4
|
6
|
||
| R 1,4652 - R 1,4652 | Request the lead time here |
0.508 in
12.9 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.358 in
9.1 mm
|
10.0
|
6
|
||
| R 7,0886 - R 17,9783 | Request the lead time here |
2.933 in
74.5 mm
|
Natural
|
LDPE
|
|
2.677 in
68.0 mm
|
11.0
|
|
||
| R 7,4156 - R 18,8184 | Request the lead time here |
3.098 in
78.7 mm
|
Natural
|
LDPE
|
|
2.835 in
72.0 mm
|
12.0
|
|
||
| R 8,3667 - R 21,2827 | Request the lead time here |
3.539 in
89.9 mm
|
Natural
|
LDPE
|
|
3.425 in
87.0 mm
|
9.5
|
|
||
| R 8,6639 - R 22,0108 | Request the lead time here |
3.685 in
93.6 mm
|
Natural
|
LDPE
|
|
3.543 in
90.0 mm
|
10.0
|
|
||
| R 6,6874 - R 16,9702 | Request the lead time here |
2.638 in
67.0 mm
|
Natural
|
LDPE
|
|
2.48 in
63.0 mm
|
9.5
|
|
||
| R 7,7871 - R 19,7705 | Request the lead time here |
3.169 in
80.5 mm
|
Natural
|
LDPE
|
|
3.031 in
77.0 mm
|
9.5
|
|
||
| R 8,3667 - R 21,2827 | Request the lead time here |
3.386 in
86.0 mm
|
Natural
|
LDPE
|
|
3.268 in
83.0 mm
|
9.5
|
|
||
| R 8,4113 - R 21,3947 | Request the lead time here |
3.598 in
91.4 mm
|
Natural
|
LDPE
|
|
3.465 in
88.0 mm
|
9.5
|
|
||
| R 6,7766 - R 17,2502 | 1440 In stock - Delivery conditions may apply, visit our FAQs |
2.764 in
70.2 mm
|
Natural
|
LDPE - PIR
|
|
2.5 in
63.5 mm
|
10.5
|
|
||
| R 5,2756 - R 13,3857 | 2250 In stock - Delivery conditions may apply, visit our FAQs |
2.122 in
53.9 mm
|
Natural
|
LDPE
|
|
1.969 in
50.0 mm
|
10.0
|
|
||
| R 9,0354 - R 22,9629 | Request the lead time here |
3.791 in
96.3 mm
|
Natural
|
LDPE
|
|
3.661 in
93.0 mm
|
9.5
|
|
||
| R 9,1692 - R 23,299 | Request the lead time here |
3.819 in
97.0 mm
|
Natural
|
LDPE
|
|
3.701 in
94.0 mm
|
9.5
|
|
||
| R 8,7828 - R 22,3469 | Request the lead time here |
3.72 in
94.5 mm
|
Natural
|
LDPE
|
|
3.583 in
91.0 mm
|
9.5
|
|
||
| R 8,3667 - R 21,2827 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
LDPE
|
|
3.386 in
86.0 mm
|
9.5
|
|
||
| R 9,6744 - R 24,5872 | Request the lead time here |
4.008 in
101.8 mm
|
Natural
|
LDPE
|
|
3.898 in
99.0 mm
|
9.5
|
|
||
| R 8,3667 - R 21,2827 | Request the lead time here |
3.539 in
89.9 mm
|
Natural
|
LDPE
|
|
3.307 in
84.0 mm
|
10.0
|
|
||
| R 8,545 - R 21,7308 | Request the lead time here |
3.657 in
92.9 mm
|
Natural
|
LDPE
|
|
3.504 in
89.0 mm
|
9.5
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue