A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,7584 - R 1,1798 | Request the lead time here |
1.26 in
32.0 mm
|
1.457 in
37.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 2,0213 - R 3,1443 | Request the lead time here |
2.559 in
65.0 mm
|
2.717 in
69.0 mm
|
0.394 in
10.0 mm
|
|
DN65
|
||
| R 0,2446 - R 0,2718 | Request the lead time here |
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
0.197 in
5.0 mm
|
|
|
||
| R 1,1829 - R 1,8401 | Request the lead time here |
1.811 in
46.0 mm
|
2 in
50.8 mm
|
0.394 in
10.0 mm
|
1.1/2" GAS
|
|
||
| R 0,5833 - R 0,9073 | Request the lead time here |
1.004 in
25.5 mm
|
1.142 in
29.0 mm
|
0.413 in
10.5 mm
|
|
DN25
|
||
| R 0,6197 - R 0,6886 | Request the lead time here |
1.063 in
27.0 mm
|
1.22 in
31.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 0,7284 - R 0,8093 | Request the lead time here |
1.22 in
31.0 mm
|
1.417 in
36.0 mm
|
0.413 in
10.5 mm
|
1" GAS
|
|
||
| R 0,6453 - R 0,717 | Request the lead time here |
1.102 in
28.0 mm
|
1.28 in
32.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,7739 - R 0,8599 | Request the lead time here |
1.28 in
32.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
|
DN32
|
||
| R 7,5073 - R 11,6781 | Request the lead time here |
|
|
|
|
|
||
| R 5,5558 - R 8,6424 | Request the lead time here |
4.764 in
121.0 mm
|
4.882 in
124.0 mm
|
0.472 in
12.0 mm
|
|
|
||
| R 7,8792 - R 12,2566 | Request the lead time here |
|
|
|
|
|
||
| R 1,5382 - R 2,3928 | Request the lead time here |
2.283 in
58.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
2" GAS
|
|
||
| R 1,0479 - R 1,6301 | Request the lead time here |
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 1,5382 - R 2,3928 | Request the lead time here |
|
|
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
|
|
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
|
|
|
|
|
||
| R 5,5558 - R 8,6424 | Request the lead time here |
4.528 in
115.0 mm
|
4.665 in
118.5 mm
|
0.472 in
12.0 mm
|
|
|
||
| R 0,549 - R 0,8539 | Request the lead time here |
0.945 in
24.0 mm
|
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
|
|
||
| R 0,5716 - R 0,8892 | Request the lead time here |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
0.433 in
11.0 mm
|
3/4" GAS
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue