A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,3973 - R 0,4415 | Request the lead time here |
0.63 in
16.0 mm
|
0.768 in
19.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 0,5602 - R 0,8714 | Request the lead time here |
0.965 in
24.5 mm
|
1.102 in
28.0 mm
|
0.413 in
10.5 mm
|
3/4" GAS
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
3.976 in
101.0 mm
|
4.134 in
105.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
4.016 in
102.0 mm
|
4.173 in
106.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
|
|
|
|
|
||
| R 4,4965 - R 6,9945 | Request the lead time here |
|
|
|
|
|
||
| R 0,4863 - R 0,7565 | Request the lead time here |
0.827 in
21.0 mm
|
0.965 in
24.5 mm
|
0.433 in
11.0 mm
|
5/8" GAS
|
|
||
| R 0,467 - R 0,7265 | Request the lead time here |
0.787 in
20.0 mm
|
0.925 in
23.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
|
|
|
|
|
||
| R 8,3938 - R 13,0571 | Request the lead time here |
|
|
|
|
|
||
| R 0,5716 - R 0,8892 | Request the lead time here |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
0.433 in
11.0 mm
|
3/4" GAS
|
|
||
| R 1,5382 - R 2,3928 | Request the lead time here |
2.283 in
58.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
2" GAS
|
|
||
| R 0,4396 - R 0,4884 | Request the lead time here |
0.728 in
18.5 mm
|
0.906 in
23.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 0,374 - R 0,5817 | Request the lead time here |
0.571 in
14.5 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 0,3055 - R 0,4753 | Request the lead time here |
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
0.295 in
7.5 mm
|
|
|
||
| R 0,4485 - R 0,4984 | Request the lead time here |
0.748 in
19.0 mm
|
0.866 in
22.0 mm
|
0.394 in
10.0 mm
|
1/2" GAS
|
|
||
| R 0,6197 - R 0,6886 | Request the lead time here |
1.063 in
27.0 mm
|
1.22 in
31.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 0,7284 - R 0,8093 | Request the lead time here |
1.22 in
31.0 mm
|
1.417 in
36.0 mm
|
0.413 in
10.5 mm
|
1" GAS
|
|
||
| R 0,6453 - R 0,717 | Request the lead time here |
1.102 in
28.0 mm
|
1.28 in
32.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,3181 - R 0,4949 | Request the lead time here |
0.413 in
10.5 mm
|
0.531 in
13.5 mm
|
0.335 in
8.5 mm
|
|
DN10
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue