A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,4631 - R 3,8315 | Request the lead time here |
2.795 in
71.0 mm
|
2.933 in
74.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 2,095 - R 3,2588 | Request the lead time here |
2.598 in
66.0 mm
|
2.835 in
72.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 0,2496 - R 0,2774 | Request the lead time here |
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
|
|
||
| R 1,3626 - R 2,1197 | Request the lead time here |
2.047 in
52.0 mm
|
2.264 in
57.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 1,7268 - R 2,6862 | Request the lead time here |
2.441 in
62.0 mm
|
2.677 in
68.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 1,8004 - R 2,8007 | Request the lead time here |
2.48 in
63.0 mm
|
2.638 in
67.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 2,2422 - R 3,4879 | Request the lead time here |
|
|
|
|
|
||
| R 2,6103 - R 4,0606 | Request the lead time here |
2.835 in
72.0 mm
|
3.11 in
79.0 mm
|
0.472 in
12.0 mm
|
|
|
||
| R 2,9975 - R 4,6627 | Request the lead time here |
3.268 in
83.0 mm
|
3.406 in
86.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
3.465 in
88.0 mm
|
3.602 in
91.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 3,0239 - R 4,7039 | Request the lead time here |
3.307 in
84.0 mm
|
3.543 in
90.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
|
|
|
|
|
||
| R 4,1828 - R 6,5066 | Request the lead time here |
3.937 in
100.0 mm
|
4.114 in
104.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,8223 - R 1,2791 | Request the lead time here |
1.339 in
34.0 mm
|
1.516 in
38.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,8737 - R 1,3591 | Request the lead time here |
1.398 in
35.5 mm
|
1.535 in
39.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 1,4773 - R 2,2981 | Request the lead time here |
2.165 in
55.0 mm
|
2.402 in
61.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 1,8741 - R 2,9152 | Request the lead time here |
|
|
|
|
|
||
| R 2,8385 - R 4,4155 | Request the lead time here |
3.031 in
77.0 mm
|
3.189 in
81.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 2,865 - R 4,4567 | Request the lead time here |
3.071 in
78.0 mm
|
3.228 in
82.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 2,971 - R 4,6215 | Request the lead time here |
3.228 in
82.0 mm
|
3.366 in
85.5 mm
|
0.374 in
9.5 mm