Menu Search

Parallel Protection Plugs PCR

In production

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
R 1,0907 - R 1,6966 Request the lead time here
41.0 mm
46.0 mm
10.5 mm
DN40
R 0,5949 - R 0,9254 Request the lead time here
25.5 mm
29.0 mm
10.5 mm
DN25
R 0,7736 - R 1,2034 Request the lead time here
32.0 mm
37.0 mm
10.5 mm
R 2,0617 - R 3,2072 Request the lead time here
65.0 mm
69.0 mm
10.0 mm
DN65
R 0,2495 - R 0,2773 Request the lead time here
4.0 mm
7.5 mm
5.0 mm
R 0,9661 - R 1,5029 Request the lead time here
R 1,282 - R 1,9942 Request the lead time here
R 1,3081 - R 2,0349 Request the lead time here
49.0 mm
54.5 mm
11.0 mm
R 1,4472 - R 2,2512 Request the lead time here
R 1,5069 - R 2,344 Request the lead time here
55.0 mm
61.0 mm
10.0 mm
R 1,9116 - R 2,9735 Request the lead time here
R 3,0844 - R 4,798 Request the lead time here
84.0 mm
90.0 mm
10.0 mm
R 4,2665 - R 6,6368 Request the lead time here
R 3,0304 - R 4,714 Request the lead time here
82.0 mm
85.5 mm
9.5 mm
R 2,8953 - R 4,5039 Request the lead time here
77.0 mm
81.0 mm
9.5 mm
R 2,9223 - R 4,5459 Request the lead time here
78.0 mm
82.0 mm
10.5 mm
R 4,2665 - R 6,6368 Request the lead time here
100.0 mm
104.5 mm
10.5 mm
R 1,1356 - R 1,7666 Request the lead time here
43.0 mm
47.8 mm
10.7 mm
R 1,2563 - R 1,9543 Request the lead time here
48.0 mm
53.0 mm
10.5 mm
R 0,2651 - R 0,4124 Request the lead time here
5.5 mm
9.0 mm
6.0 mm
  • of 10
Parallel Protection Plug 41.0 mm LDPE - PCR Green

20744359

Price Range
R 1,6966 - R 1,0907

Stock Levels
Request the lead time here
Attributes
  • d
    41.0 mm
  • D
    46.0 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN40
  • Colour
    Green
Parallel Protection Plug 25.5 mm LDPE - PCR Green

20744427

Price Range
R 0,9254 - R 0,5949

Stock Levels
Request the lead time here
Attributes
  • d
    25.5 mm
  • D
    29.0 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN25
  • Colour
    Green
Parallel Protection Plug 32.0 mm LDPE - PCR Green

20744465

Price Range
R 1,2034 - R 0,7736

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • D
    37.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 65.0 mm LDPE - PCR Green

20744380

Price Range
R 3,2072 - R 2,0617

Stock Levels
Request the lead time here
Attributes
  • d
    65.0 mm
  • D
    69.0 mm
  • h
    10.0 mm
  • Compatible Nominal Pipe Sizes (All)
    DN65
  • Colour
    Green
Parallel Protection Plug 4.0 mm LDPE - PCR Green

20744410

Price Range
R 0,2773 - R 0,2495

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • D
    7.5 mm
  • h
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 37.5 mm LDPE - PCR Green

20744540

Price Range
R 1,5029 - R 0,9661

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 48.5 mm LDPE - PCR Green

20744601

Price Range
R 1,9942 - R 1,282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 49.0 mm LDPE - PCR Green

20744618

Price Range
R 2,0349 - R 1,3081

Stock Levels
Request the lead time here
Attributes
  • d
    49.0 mm
  • D
    54.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 53.5 mm LDPE - PCR Green

20744649

Price Range
R 2,2512 - R 1,4472

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 55.0 mm LDPE - PCR Green

20744663

Price Range
R 2,344 - R 1,5069

Stock Levels
Request the lead time here
Attributes
  • d
    55.0 mm
  • D
    61.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 63.5 mm LDPE - PCR Green

20744724

Price Range
R 2,9735 - R 1,9116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 84.0 mm LDPE - PCR Green

20744861

Price Range
R 4,798 - R 3,0844

Stock Levels
Request the lead time here
Attributes
  • d
    84.0 mm
  • D
    90.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 93.0 mm LDPE - PCR Green

20744953

Price Range
R 6,6368 - R 4,2665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 82.0 mm LDPE - PCR Green

20744847

Price Range
R 4,714 - R 3,0304

Stock Levels
Request the lead time here
Attributes
  • d
    82.0 mm
  • D
    85.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 77.0 mm LDPE - PCR Green

20744809

Price Range
R 4,5039 - R 2,8953

Stock Levels
Request the lead time here
Attributes
  • d
    77.0 mm
  • D
    81.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 78.0 mm LDPE - PCR Green

20744816

Price Range
R 4,5459 - R 2,9223

Stock Levels
Request the lead time here
Attributes
  • d
    78.0 mm
  • D
    82.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 100.0 mm LDPE - PCR Green

20745004

Price Range
R 6,6368 - R 4,2665

Stock Levels
Request the lead time here
Attributes
  • d
    100.0 mm
  • D
    104.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 43.0 mm LDPE - PCR Green

20745011

Price Range
R 1,7666 - R 1,1356

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    47.8 mm
  • h
    10.7 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 48.0 mm LDPE - PCR Green

20745028

Price Range
R 1,9543 - R 1,2563

Stock Levels
Request the lead time here
Attributes
  • d
    48.0 mm
  • D
    53.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 5.5 mm LDPE - PCR Green

20745080

Price Range
R 0,4124 - R 0,2651

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    9.0 mm
  • h
    6.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR