Menu Search

Pan Head Seal Screws

In production

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless Steel Series Code: SRP0172, SRP0171, SRP0170

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Essentra Part Number Price range Availability d2 max h1 max d1 l1 Drive Type d3 ±0.05 View
R 29,1463 - R 44,8406 Request the lead time here
8.0
2.4
M4
10.0
Slotted Drive
4.5
R 31,2913 - R 48,1405 Request the lead time here
8.0
2.4
M4
16.0
Slotted Drive
4.5
R 55,2645 - R 85,0224 Request the lead time here
16.0
4.8
M8
25.0
Slotted Drive
8.5
R 64,3491 - R 98,9985 Request the lead time here
20.0
6.0
M10
30.0
Slotted Drive
10.6
R 39,1142 - R 60,1756 Request the lead time here
10.0
3.0
M5
8.0
Slotted Drive
5.6
R 34,4877 - R 53,0581 Request the lead time here
6.0
1.8
M3
20.0
Slotted Drive
3.6
R 24,3939 - R 37,5288 Request the lead time here
4.0
1.3
M2
12.0
Slotted Drive
2.35
R 31,9643 - R 49,1756 Request the lead time here
6.0
1.8
M3
12.0
Slotted Drive
3.6
R 65,9894 - R 101,5222 Request the lead time here
20.0
6.0
M10
40.0
Slotted Drive
10.6
R 55,2645 - R 85,0224 Request the lead time here
16.0
4.8
M8
20.0
Slotted Drive
8.5
R 59,8068 - R 92,0105 Request the lead time here
20.0
6.0
M10
16.0
Slotted Drive
10.6
R 28,5995 - R 43,9994 Request the lead time here
5.0
1.5
M2.5
8.0
Slotted Drive
2.75
R 21,8703 - R 33,6465 Request the lead time here
4.0
1.3
M2
8.0
Slotted Drive
2.35
R 28,5995 - R 43,9994 Request the lead time here
5.0
1.5
M2.5
10.0
Slotted Drive
2.75
R 28,5995 - R 43,9994 Request the lead time here
5.0
1.5
M2.5
12.0
Slotted Drive
2.75
R 30,9127 - R 47,5581 Request the lead time here
8.0
2.4
M4
12.0
Slotted Drive
4.5
R 22,2907 - R 34,2936 Request the lead time here
4.0
1.3
M2
10.0
Slotted Drive
2.35
R 23,1322 - R 35,5877 Request the lead time here
5.0
1.5
M2.5
6.0
Slotted Drive
2.75
R 31,5436 - R 48,5287 Request the lead time here
6.0
1.8
M3
8.0
Slotted Drive
3.6
R 21,4498 - R 32,9994 Request the lead time here
4.0
1.3
M2
4.0
Slotted Drive
2.35
  • of 7
Pan Head Seal Screw M4 10.0 303 Stainless Steel

20225742

Price Range
R 44,8406 - R 29,1463

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M4 16.0 303 Stainless Steel

20225810

Price Range
R 48,1405 - R 31,2913

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M8 25.0 303 Stainless Steel

20224332

Price Range
R 85,0224 - R 55,2645

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    25.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M10 30.0 303 Stainless Steel

20224387

Price Range
R 98,9985 - R 64,3491

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    30.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0
Pan Head Seal Screw M5 8.0 303 Stainless Steel

20224196

Price Range
R 60,1756 - R 39,1142

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • h1 max
    3.0
  • w1
    1.6
  • d2 max
    10.0
Pan Head Seal Screw M3 20.0 303 Stainless Steel

20224134

Price Range
R 53,0581 - R 34,4877

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M2 12.0 303 Stainless Steel

20224028

Price Range
R 37,5288 - R 24,3939

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    12.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M3 12.0 303 Stainless Steel

20224127

Price Range
R 49,1756 - R 31,9643

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M10 40.0 303 Stainless Steel

20224394

Price Range
R 101,5222 - R 65,9894

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0
Pan Head Seal Screw M8 20.0 303 Stainless Steel

20224325

Price Range
R 85,0224 - R 55,2645

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M10 16.0 303 Stainless Steel

20224356

Price Range
R 92,0105 - R 59,8068

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • h1 max
    6.0
  • w1
    3.0
  • d2 max
    20.0
Pan Head Seal Screw M2.5 8.0 303 Stainless Steel

20224042

Price Range
R 43,9994 - R 28,5995

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    8.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M2 8.0 303 Stainless Steel

20224004

Price Range
R 33,6465 - R 21,8703

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    8.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M2.5 10.0 303 Stainless Steel

20224059

Price Range
R 43,9994 - R 28,5995

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    10.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M2.5 12.0 303 Stainless Steel

20224066

Price Range
R 43,9994 - R 28,5995

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    12.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M4 12.0 303 Stainless Steel

20224172

Price Range
R 47,5581 - R 30,9127

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M2 10.0 303 Stainless Steel

20224011

Price Range
R 34,2936 - R 22,2907

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    10.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0
Pan Head Seal Screw M2.5 6.0 303 Stainless Steel

20224035

Price Range
R 35,5877 - R 23,1322

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    6.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M3 8.0 303 Stainless Steel

20224097

Price Range
R 48,5287 - R 31,5436

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M2 4.0 303 Stainless Steel

20223991

Price Range
R 32,9994 - R 21,4498

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    4.0
  • h1 max
    1.3
  • w1
    0.7
  • d2 max
    4.0