Menu Search

Pan Head Screws - Torx - PEEK

In production

Pan Head Torx screws, made from PEEK, offer excellent mechanical strength, chemical resistance and thermal stability. The pan head design features a large bearing surface that helps distribute the load evenly and helps minimize the risk of surface damage.

The Torx drive improves torque transmission and reduces the likelihood of cam-out, compared to traditional screw heads.

The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR1931

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Torx Size h2 h1 l2 l1 ±0.2 View
R 35,8956 - R 39,884 Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
20.0
R 27,8244 - R 30,916 Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
10.0
R 21,4524 - R 23,836 Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
10.0
R 19,5408 - R 21,712 Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
6.0
R 102,3768 - R 113,752 Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
40.0
R 50,3388 - R 55,932 Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
40.0
R 29,3112 - R 32,568 Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
12.0
R 76,2516 - R 84,724 Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
25.0
R 21,8772 - R 24,308 Request the lead time here
6.0
M3
TX-10
1.6
2.4
1.0
12.0
R 31,0104 - R 34,456 Request the lead time here
10.0
M5
TX-25
2.5
3.8
1.6
15.0
R 85,1724 - R 94,636 Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
30.0
R 25,2756 - R 28,084 Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
10.0
R 27,1872 - R 30,208 Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
15.0
R 22,7268 - R 25,252 Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
6.0
R 23,5764 - R 26,196 Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
8.0
R 21,8772 - R 24,308 Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
6.0
R 21,0276 - R 23,364 Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
4.0
R 19,116 - R 21,24 Request the lead time here
6.0
M3
TX-10
1.6
2.4
1.0
6.0
R 43,9668 - R 48,852 Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
30.0
R 93,8808 - R 104,312 Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
35.0
  • of 3
Pan Head Screw M6 20.0 12.0 PEEK Beige

20820534

Price Range
R 39,884 - R 35,8956

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M6 10.0 12.0 PEEK Beige

20820503

Price Range
R 30,916 - R 27,8244

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M4 10.0 8.0 PEEK Beige

20820367

Price Range
R 23,836 - R 21,4524

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20
Pan Head Screw M4 6.0 8.0 PEEK Beige

20820343

Price Range
R 21,712 - R 19,5408

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    6.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20
Pan Head Screw M8 40.0 16.0 PEEK Beige

20820640

Price Range
R 113,752 - R 102,3768

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    40.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40
Pan Head Screw M6 40.0 12.0 PEEK Beige

20820572

Price Range
R 55,932 - R 50,3388

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    40.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M6 12.0 12.0 PEEK Beige

20820510

Price Range
R 32,568 - R 29,3112

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M8 25.0 16.0 PEEK Beige

20820619

Price Range
R 84,724 - R 76,2516

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    25.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40
Pan Head Screw M3 12.0 6.0 PEEK Beige

20820299

Price Range
R 24,308 - R 21,8772

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    12.0
  • d2
    6.0
  • h1
    2.4
  • Torx Size
    TX-10
Pan Head Screw M5 15.0 10.0 PEEK Beige

20820459

Price Range
R 34,456 - R 31,0104

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    15.0
  • d2
    10.0
  • h1
    3.8
  • Torx Size
    TX-25
Pan Head Screw M8 30.0 16.0 PEEK Beige

20820626

Price Range
R 94,636 - R 85,1724

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    30.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40
Pan Head Screw M2.5 10.0 5.0 PEEK Beige

20820213

Price Range
R 28,084 - R 25,2756

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    10.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M2.5 15.0 5.0 PEEK Beige

20820237

Price Range
R 30,208 - R 27,1872

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    15.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M2 6.0 4.0 PEEK Beige

20820121

Price Range
R 25,252 - R 22,7268

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    6.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M2.5 8.0 5.0 PEEK Beige

20820206

Price Range
R 26,196 - R 23,5764

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    8.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M2.5 6.0 5.0 PEEK Beige

20820190

Price Range
R 24,308 - R 21,8772

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    6.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M2 4.0 4.0 PEEK Beige

20820114

Price Range
R 23,364 - R 21,0276

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    4.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M3 6.0 6.0 PEEK Beige

20820268

Price Range
R 21,24 - R 19,116

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    6.0
  • d2
    6.0
  • h1
    2.4
  • Torx Size
    TX-10
Pan Head Screw M6 30.0 12.0 PEEK Beige

20820558

Price Range
R 48,852 - R 43,9668

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M8 35.0 16.0 PEEK Beige

20820633

Price Range
R 104,312 - R 93,8808

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    35.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40