Menu Search

Palm Grips

In production

These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.

They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.

It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.

  • Designed to fit comfortably in the palm of your hand.
  • It has a non-slip surface, decreasing hand staining and the danger of pain or injury.
  • Used in handheld devices, power tools, and machinery controllers.
Material: Aluminium Series Code: SR70040

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability h2 Grip Type Finish d2 d1 View
R 186,0069 - R 232,617 Request the lead time here
Threaded, Through
Polished
14.0
40.0
R 202,0494 - R 252,5618 Request the lead time here
Smooth, Blind
Unpolished
20.0
63.0
R 274,4577 - R 343,1806 Request the lead time here
Smooth, Blind
Unpolished
25.0
80.0
R 123,7878 - R 154,7889 Request the lead time here
Threaded, Blind
Unpolished
14.0
40.0
R 354,8873 - R 443,555 Request the lead time here
Smooth, Blind
Polished
25.0
80.0
R 222,8614 - R 278,5768 Request the lead time here
Threaded, Through
Polished
18.0
50.0
R 269,9051 - R 337,3272 Request the lead time here
Threaded, Through
Polished
20.0
63.0
R 157,1736 - R 196,4129 Request the lead time here
Smooth, Blind
Unpolished
18.0
50.0
R 198,5808 - R 248,226 Request the lead time here
Threaded, Blind
Unpolished
20.0
63.0
R 269,9051 - R 337,3272 Request the lead time here
Smooth, Blind
Polished
20.0
63.0
R 123,7878 - R 154,7889 Request the lead time here
Threaded, Through
Unpolished
14.0
40.0
R 274,4577 - R 343,1806 Request the lead time here
Threaded, Through
Unpolished
25.0
80.0
R 123,7878 - R 154,7889 Request the lead time here
Smooth, Blind
Unpolished
14.0
40.0
R 274,4577 - R 343,1806 Request the lead time here
Threaded, Blind
Unpolished
25.0
80.0
R 189,4756 - R 236,7361 Request the lead time here
Smooth, Blind
Polished
14.0
40.0
R 221,5607 - R 277,0592 Request the lead time here
Smooth, Blind
Polished
18.0
50.0
R 358,1392 - R 447,674 Request the lead time here
Threaded, Blind
Polished
25.0
80.0
R 157,1736 - R 196,4129 Request the lead time here
Threaded, Through
Unpolished
18.0
50.0
R 196,4129 - R 245,4077 Request the lead time here
Threaded, Through
Unpolished
20.0
63.0
R 357,0552 - R 446,3732 Request the lead time here
Threaded, Through
Polished
25.0
80.0
  • of 2
Palm Grip 40.0 14.0 25.0 Aluminium

20202361

Price Range
R 232,617 - R 186,0069

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Through
  • d1
    40.0
  • d2
    14.0
  • Weight g
    23.0
  • Finish
    Polished
Palm Grip 63.0 20.0 40.0 Aluminium

20202422

Price Range
R 252,5618 - R 202,0494

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Smooth, Blind
  • d1
    63.0
  • d2
    20.0
  • d4 tol. H7
    12.0
  • Weight g
    84.0
Palm Grip 80.0 25.0 50.0 Aluminium

20202439

Price Range
R 343,1806 - R 274,4577

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Smooth, Blind
  • d1
    80.0
  • d2
    25.0
  • d4 tol. H7
    16.0
  • Weight g
    141.0
Palm Grip 40.0 14.0 25.0 Aluminium

20202446

Price Range
R 154,7889 - R 123,7878

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Blind
  • d1
    40.0
  • d2
    14.0
  • Weight g
    22.0
  • Finish
    Unpolished
Palm Grip 80.0 25.0 50.0 Aluminium

20202514

Price Range
R 443,555 - R 354,8873

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Smooth, Blind
  • d1
    80.0
  • d2
    25.0
  • d4 tol. H7
    16.0
  • Weight g
    141.0
Palm Grip 50.0 18.0 32.0 Aluminium

20202378

Price Range
R 278,5768 - R 222,8614

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Through
  • d1
    50.0
  • d2
    18.0
  • Weight g
    44.0
  • Finish
    Polished
Palm Grip 63.0 20.0 40.0 Aluminium

20202385

Price Range
R 337,3272 - R 269,9051

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Through
  • d1
    63.0
  • d2
    20.0
  • Weight g
    70.0
  • Finish
    Polished
Palm Grip 50.0 18.0 32.0 Aluminium

20202415

Price Range
R 196,4129 - R 157,1736

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Smooth, Blind
  • d1
    50.0
  • d2
    18.0
  • d4 tol. H7
    10.0
  • Weight g
    45.0
Palm Grip 63.0 20.0 40.0 Aluminium

20202460

Price Range
R 248,226 - R 198,5808

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Blind
  • d1
    63.0
  • d2
    20.0
  • Weight g
    86.0
  • Finish
    Unpolished
Palm Grip 63.0 20.0 40.0 Aluminium

20202507

Price Range
R 337,3272 - R 269,9051

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Smooth, Blind
  • d1
    63.0
  • d2
    20.0
  • d4 tol. H7
    12.0
  • Weight g
    84.0
Palm Grip 40.0 14.0 25.0 Aluminium

20202323

Price Range
R 154,7889 - R 123,7878

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Through
  • d1
    40.0
  • d2
    14.0
  • Weight g
    23.0
  • Finish
    Unpolished
Palm Grip 80.0 25.0 50.0 Aluminium

20202354

Price Range
R 343,1806 - R 274,4577

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Through
  • d1
    80.0
  • d2
    25.0
  • Weight g
    129.0
  • Finish
    Unpolished
Palm Grip 40.0 14.0 25.0 Aluminium

20202408

Price Range
R 154,7889 - R 123,7878

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Smooth, Blind
  • d1
    40.0
  • d2
    14.0
  • d4 tol. H7
    8.0
  • Weight g
    25.0
Palm Grip 80.0 25.0 50.0 Aluminium

20202477

Price Range
R 343,1806 - R 274,4577

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Blind
  • d1
    80.0
  • d2
    25.0
  • Weight g
    143.0
  • Finish
    Unpolished
Palm Grip 40.0 14.0 25.0 Aluminium

20202484

Price Range
R 236,7361 - R 189,4756

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Smooth, Blind
  • d1
    40.0
  • d2
    14.0
  • d4 tol. H7
    8.0
  • Weight g
    25.0
Palm Grip 50.0 18.0 32.0 Aluminium

20202491

Price Range
R 277,0592 - R 221,5607

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Smooth, Blind
  • d1
    50.0
  • d2
    18.0
  • d4 tol. H7
    10.0
  • Weight g
    45.0
Palm Grip 80.0 25.0 50.0 Aluminium

20202552

Price Range
R 447,674 - R 358,1392

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Blind
  • d1
    80.0
  • d2
    25.0
  • Weight g
    143.0
  • Finish
    Polished
Palm Grip 50.0 18.0 32.0 Aluminium

20202330

Price Range
R 196,4129 - R 157,1736

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Through
  • d1
    50.0
  • d2
    18.0
  • Weight g
    44.0
  • Finish
    Unpolished
Palm Grip 63.0 20.0 40.0 Aluminium

20202347

Price Range
R 245,4077 - R 196,4129

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Through
  • d1
    63.0
  • d2
    20.0
  • Weight g
    70.0
  • Finish
    Unpolished
Palm Grip 80.0 25.0 50.0 Aluminium

20202392

Price Range
R 446,3732 - R 357,0552

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Threaded, Through
  • d1
    80.0
  • d2
    25.0
  • Weight g
    129.0
  • Finish
    Polished