10192757
1220378
| Quantity | Unit price |
|---|---|
| 1 - 9 | R 76,7341 |
| 10 - 19 | R 72,9051 |
| 20 + | R 70,5831 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Gauge Length | 2.4 mm |
|---|---|
| Gauge Length | 0.094 in |
| Compatible Inside Diameter | 60.0 mm |
| Compatible Inside Diameter | 2.362 in |
| Overall Width | 2.362 in |
| Overall Width | 60.0 mm |
| Overall Height | 1.988 in |
| Overall Height | 50.5 mm |
| Outside Width | 5 in |
| Outside Width | 127.0 mm |
| Inside Width | 4.016 in |
| Inside Width | 102.0 mm |
| Hole Size | 0.748 in |
| Hole Size | 19.0 mm |
| Style | Non Stacking |
| Colour | Natural |
| Full Material | Mild Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue