20961787
20961787
| Quantity | Unit price |
|---|---|
| 1 - 4 | R 1 135,5152 |
| 5 + | R 1 021,9636 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Body Material | Steel |
|---|---|
| Colour | Black |
| Finish | Cataphoresis & Black powder coating |
| Keying | Keyed Alike |
| Latch Type | Locking |
| Locking Device Required | Y |
| Overall Depth | 67.5 mm |
| Overall Depth | 2.657 in |
| Overall Width | 120.0 mm |
| Overall Width | 4.724 in |
| Commodity Code | 7326909890 |
| Overall Length | 180.0 mm |
| Overall Length | 7.087 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue