These P Clips, also known as pipe clips, secure wires, pipes, hoses, and other things. These clips are shaped like a ""P"" and give a tight hold by securing the object. At the same time, the smooth interior surface avoids injury to the held item. It has exceptional strength, durability, and corrosion resistance.
It is simple to install; screw it into the surface where the object is fastened. This range offers several mounting holes for various screw sizes. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| R 6,8891 - R 22,1379 | 485 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 8,8113 - R 15,5439 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.406 in
10.3 mm
|
|
||
| R 19,6371 - R 27,2612 | Request the lead time here |
0.406 in
10.3 mm
|
|
||
| R 7,5503 - R 13,2985 | Request the lead time here |
0.406 in
10.3 mm
|
|
||
| R 42,5205 - R 42,5205 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.406 in
10.3 mm
|
|
||
| R 7,5811 - R 13,3776 | Request the lead time here |
0.406 in
10.3 mm
|
|
||
| R 10,2078 - R 12,9286 | 89 In stock - Delivery conditions may apply, visit our FAQs |
0.406 in
10.3 mm
|
|
||
| R 8,6729 - R 27,8779 | Request the lead time here |
|
|
||
| R 9,0727 - R 15,9867 | Request the lead time here |
|
|
||
| R 18,4992 - R 25,6799 | Request the lead time here |
|
|
||
| R 6,4893 - R 20,9045 | 450 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 23,7824 - R 23,7824 | Request the lead time here |
|
|
||
| R 21,1575 - R 21,1575 | 90 In stock - Delivery conditions may apply, visit our FAQs |
0.406 in
10.3 mm
|
|
||
| R 7,6426 - R 13,5199 | Request the lead time here |
0.406 in
10.3 mm
|
|
||
| R 25,0316 - R 25,0316 | 150 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 9,1804 - R 16,2081 | Request the lead time here |
|
|
||
| R 6,397 - R 20,5408 | 2500 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 7,1351 - R 22,9759 | 514 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 21,2998 - R 21,2998 | Request the lead time here |
0.406 in
10.3 mm
|
|
||
| R 7,7195 - R 13,6306 | 90 In stock - Delivery conditions may apply, visit our FAQs |
0.406 in
10.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue