10312247
EFA02-43-001
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 11,4168 |
| 1000 - 4999 | R 10,1491 |
| 5000 + | R 8,9343 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cap Type | SMA Connector Adapter Dust Cap |
|---|---|
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Inside Diameter | 0.118 in |
| Inside Diameter | 3.0 mm |
| Inside Height | 0.5 in |
| Inside Height | 12.7 mm |
| Commodity Code | 3926909790 |
| Includes | Nothing Included |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue