Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Inside Diameter | Panel Thickness | Full Material | View | |
|---|---|---|---|---|---|---|---|
| R 5,0167 - R 6,8583 | Request the lead time here |
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
|
Thermo Plastic Elastomer
|
||
| R 9,0969 - R 10,9361 | Request the lead time here |
1.161 in
29.5 mm
|
0.709 in
18.0 mm
|
0.138 in
3.5 mm
|
Silicone Rubber
|
||
| R 4,8722 - R 5,8954 | Request the lead time here |
0.531 in
13.5 mm
|
0.236 in
6.0 mm
|
|
Thermo Plastic Elastomer
|
||
| R 6,7046 - R 8,5191 | Request the lead time here |
0.772 in
19.6 mm
|
0.472 in
12.0 mm
|
|
Thermo Plastic Elastomer
|
||
| R 2,2994 - R 4,964 | Request the lead time here |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride
|
||
| R 3,2139 - R 6,4197 | Request the lead time here |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
||
| R 1,8991 - R 4,0996 | Request the lead time here |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
Polyvinyl Chloride
|
||
| R 4,2134 - R 8,5597 | 4442 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
||
| R 5,2129 - R 10,4744 | Request the lead time here |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
||
| R 6,7046 - R 8,5191 | Request the lead time here |
0.768 in
19.5 mm
|
0.472 in
12.0 mm
|
|
Thermo Plastic Elastomer
|
||
| R 3,7367 - R 5,7512 | Request the lead time here |
0.965 in
24.5 mm
|
0.512 in
13.0 mm
|
|
Silicone Rubber
|
||
| R 2,8433 - R 3,6848 | Request the lead time here |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
Polyvinyl Chloride
|
||
| R 2,8433 - R 3,6848 | 279 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
Polyvinyl Chloride
|
||
| R 1,9068 - R 3,8462 | 790 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride
|
||
| R 4,0443 - R 8,1092 | Request the lead time here |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
Polyvinyl Chloride
|
||
| R 1,8606 - R 3,7561 | Request the lead time here |
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
|
Polyvinyl Chloride
|
||
| R 2,6295 - R 5,2541 | Request the lead time here |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
|
Polyvinyl Chloride
|
||
| R 6,8583 - R 13,7406 | Request the lead time here |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
Polyvinyl Chloride
|
||
| R 2,2605 - R 4,5557 | Request the lead time here |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
|
Polyvinyl Chloride
|
||
| R 4,0443 - R 8,1092 | Request the lead time here |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
Polyvinyl Chloride
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue