Menu Search

O-Rings & Kits Metric

In stock

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
52 results
Product SKUs information
Essentra Part Number Price range Availability W ID Material Type View
R 1,1307 - R 1,2913 Request the lead time here
1.6 mm
10.1 mm
NBR
Individual Part
R 1,1307 - R 1,2913 Request the lead time here
2.4 mm
11.6 mm
NBR
Individual Part
Request the lead time here
3.0 mm
26.5 mm
NBR
Individual Part
R 0,903 - R 1,0355 Request the lead time here
1.6 mm
8.1 mm
NBR
Individual Part
R 0,903 - R 1,0355 Request the lead time here
2.4 mm
5.6 mm
NBR
Individual Part
Request the lead time here
3.0 mm
26.5 mm
NBR
2
Request the lead time here
2.4 mm
11.6 mm
NBR
2
R 0,7182 - R 0,8448 Request the lead time here
2.4 mm
7.6 mm
NBR
2
R 2,7023 - R 3,1716 Request the lead time here
3.0 mm
39.5 mm
NBR
2
R 1,0367 - R 1,2544 Request the lead time here
1.6 mm
4.1 mm
NBR
2
R 3,6182 - R 4,1547 Request the lead time here
1.6 mm
12.1 mm
FPM
Individual Part
Request the lead time here
2.4 mm
14.6 mm
FPM
Individual Part
R 13,3423 - R 15,2391 Request the lead time here
3.0 mm
31.5 mm
FPM
Individual Part
Request the lead time here
3.0 mm
24.5 mm
FPM
Individual Part
Request the lead time here
1.6 mm
10.1 mm
FPM
Individual Part
Request the lead time here
3.0 mm
19.5 mm
FPM
Individual Part
Request the lead time here
3.0 mm
32.5 mm
FPM
Individual Part
Request the lead time here
2.4 mm
7.6 mm
FPM
Individual Part
Request the lead time here
2.4 mm
6.6 mm
FPM
Individual Part
Request the lead time here
3.0 mm
26.5 mm
FPM
Individual Part
  • of 3
O-Ring 10.1 mm 1.6 mm NBR Black

10405772

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 11.6 mm 2.4 mm NBR Black

10405864

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm NBR Black

10405901


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 8.1 mm 1.6 mm NBR Black

10405765

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 5.6 mm 2.4 mm NBR Black

10405826

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    5.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm NBR Black

10358504


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 11.6 mm 2.4 mm NBR Black

10358474


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 7.6 mm 2.4 mm NBR Black

10358450

Price Range
R 0,8448 - R 0,7182

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    7.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 39.5 mm 3.0 mm NBR Black

10358511

Price Range
R 3,1716 - R 2,7023

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    39.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm NBR Black

10358382

Price Range
R 1,2544 - R 1,0367

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm FPM 75 Black

10405987

Price Range
R 4,1547 - R 3,6182

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.6 mm 2.4 mm FPM 75 Black

10406052


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    14.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 31.5 mm 3.0 mm FPM 75 Black

10406090

Price Range
R 15,2391 - R 13,3423

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    31.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 24.5 mm 3.0 mm FPM 75 Black

10406076


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    24.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm FPM 75 Black

10405970


Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 19.5 mm 3.0 mm FPM 75 Black

10406069


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    19.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 32.5 mm 3.0 mm FPM 75 Black

10406106


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    32.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 7.6 mm 2.4 mm FPM 75 Black

10406021


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    7.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.6 mm 2.4 mm FPM 75 Black

10406014


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    6.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm FPM 75 Black

10406083


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black