Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | YxY | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| R 2,9699 - R 3,4261 | Request the lead time here |
0.984 in
25.0 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
||
| Request the lead time here |
0.146 in
3.7 mm
|
0.071 in
1.8 mm
|
FPM
|
Individual Part
|
|||
| 10405369 | R 3,4976 - R 3,9997 | Request the lead time here |
1.232 in
31.3 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
|
| Request the lead time here |
1.173 in
29.8 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
|||
| R 3,2262 - R 3,7051 | Request the lead time here |
1.11 in
28.2 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
||
| Request the lead time here |
1.421 in
36.1 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
|||
| R 2,6986 - R 3,085 | Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
FPM
|
Individual Part
|
||
| Request the lead time here |
1.484 in
37.7 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
|||
| Request the lead time here |
1.358 in
34.5 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
|||
| Request the lead time here |
0.114 in
2.9 mm
|
0.071 in
1.8 mm
|
FPM
|
Individual Part
|
|||
| Request the lead time here |
1.724 in
43.8 mm
|
0.209 in
5.3 mm
|
NBR
|
Individual Part
|
|||
| R 2,3518 - R 2,6664 | Request the lead time here |
0.736 in
18.7 mm
|
0.102 in
2.6 mm
|
NBR
|
Individual Part
|
||
| R 1,6734 - R 1,9068 | Request the lead time here |
0.425 in
10.8 mm
|
0.102 in
2.6 mm
|
NBR
|
Individual Part
|
||
| Request the lead time here |
1.476 in
37.5 mm
|
0.209 in
5.3 mm
|
NBR
|
Individual Part
|
|||
| R 0,609 - R 0,6976 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.114 in
2.9 mm
|
0.071 in
1.8 mm
|
NBR
|
Individual Part
|
||
| R 1,4035 - R 1,5967 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.366 in
9.3 mm
|
0.071 in
1.8 mm
|
NBR
|
Individual Part
|
||
| R 1,794 - R 2,0463 | Request the lead time here |
0.488 in
12.4 mm
|
0.102 in
2.6 mm
|
NBR
|
Individual Part
|
||
| R 1,1307 - R 1,2913 | Request the lead time here |
0.24 in
6.1 mm
|
0.071 in
1.8 mm
|
NBR
|
Individual Part
|
||
| R 1,9146 - R 2,2013 | Request the lead time here |
0.551 in
14.0 mm
|
0.102 in
2.6 mm
|
NBR
|
Individual Part
|
||
| R 2,4272 - R 2,7749 | Request the lead time here |
0.736 in
18.7 mm
|
0.138 in
3.5 mm
|
NBR
|
Individual Part
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue