Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
O-Ring Face Seal Caps are specifically designed to protect the pins of solenoid valves. The easy-to-fit cap fits the pins into the moulded rim inside.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L1 | L | d2 | DIN | D | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,069 - R 1,6629 | Request the lead time here |
0.402 in
10.2 mm
|
0.543 in
13.8 mm
|
0.551 in
14.0 mm
|
DIN 43650
|
0.961 in
24.4 mm
|
0.709 in
18.0 mm