10240182
348030040952
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 1,9439 |
| 1000 + | R 1,3941 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 2.7 mm |
|---|---|
| Base Height | 0.106 in |
| Overall Height | 0.157 in |
| Overall Height | 4.0 mm |
| Thread Size | M3 |
| Contact Surface | Flat |
| Nut Form | Locking |
| Nut Shape | Hexagonal |
| Finish | Zinc Plated |
| Full Material | Mild Steel |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue