Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| R 0,6212 - R 0,7517 | Request the lead time here |
Blue
|
LDPE
|
0.496 in
12.6 mm
|
0.874 in
22.2 mm
|
||
| R 4,4323 - R 6,4894 | Request the lead time here |
Blue
|
LDPE
|
2.252 in
57.2 mm
|
1.252 in
31.8 mm
|
||
| R 3,1776 - R 8,1092 | Request the lead time here |
Blue
|
LDPE
|
2.724 in
69.2 mm
|
1.091 in
27.7 mm
|
||
| R 0,7135 - R 2,4552 | Request the lead time here |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
||
| R 15,771 - R 19,0829 | Request the lead time here |
Blue
|
LDPE
|
3.74 in
95.0 mm
|
1 in
25.4 mm
|
||
| R 14,6496 - R 17,726 | Request the lead time here |
Blue
|
LDPE
|
4.114 in
104.5 mm
|
1 in
25.4 mm
|
||
| R 0,6926 - R 0,838 | Request the lead time here |
Blue
|
LDPE
|
0.28 in
7.1 mm
|
0.874 in
22.2 mm
|
||
| R 0,9165 - R 2,2075 | Request the lead time here |
Blue
|
LDPE
|
0.685 in
17.4 mm
|
0.752 in
19.1 mm
|
||
| R 0,6919 - R 2,3877 | Request the lead time here |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.374 in
9.5 mm
|
||
| R 2,2656 - R 7,0392 | Request the lead time here |
Blue
|
LDPE
|
2.374 in
60.3 mm
|
0.874 in
22.2 mm
|
||
| R 6,028 - R 14,529 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
| R 4,3592 - R 10,4744 | Request the lead time here |
Blue
|
LDPE
|
2.98 in
75.7 mm
|
1 in
25.4 mm
|
||
| R 0,8681 - R 2,5453 | Request the lead time here |
Blue
|
LDPE
|
0.815 in
20.7 mm
|
0.343 in
8.7 mm
|
||
| R 0,4859 - R 1,6668 | Request the lead time here |
Blue
|
LDPE
|
0.437 in
11.1 mm
|
0.5 in
12.7 mm
|
||
| R 1,999 - R 6,8139 | Request the lead time here |
Blue
|
LDPE
|
2.126 in
54 mm
|
0.874 in
22.2 mm
|
||
| R 1,3782 - R 1,6676 | Request the lead time here |
Blue
|
LDPE
|
0.98 in
24.9 mm
|
1.311 in
33.3 mm
|
||
| R 0,9303 - R 3,1873 | 2250 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
LDPE
|
1 in
25.4 mm
|
1 in
25.4 mm
|
||
| R 1,1705 - R 1,4163 | Request the lead time here |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.5 in
38.1 mm
|
||
| R 3,2907 - R 7,9402 | Request the lead time here |
Blue
|
LDPE
|
0.315 in
8 mm
|
1.752 in
44.5 mm
|
||
| R 0,7289 - R 1,757 | Request the lead time here |
Blue
|
LDPE
|
0.469 in
11.9 mm
|
0.874 in
22.2 mm