Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
112 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
R 1,3782 - R 1,6676 Request the lead time here
Blue
LDPE
24.9 mm
33.3 mm
R 4,4323 - R 6,4894 Request the lead time here
Blue
LDPE
57.2 mm
31.8 mm
R 3,1776 - R 8,1092 Request the lead time here
Blue
LDPE
69.2 mm
27.7 mm
R 0,7135 - R 2,4552 Request the lead time here
Blue
LDPE
19.1 mm
22.2 mm
R 15,771 - R 19,0829 Request the lead time here
Blue
LDPE
95.0 mm
25.4 mm
R 0,9303 - R 3,1873 2250 In stock - Delivery conditions may apply, visit our FAQs
Blue
LDPE
25.4 mm
25.4 mm
R 0,8681 - R 2,5453 Request the lead time here
Blue
LDPE
20.7 mm
8.7 mm
R 3,2907 - R 7,9402 Request the lead time here
Blue
LDPE
8 mm
44.5 mm
R 0,4859 - R 1,6668 Request the lead time here
Blue
LDPE
11.1 mm
12.7 mm
R 1,1705 - R 1,4163 Request the lead time here
Blue
LDPE
18.3 mm
38.1 mm
R 1,999 - R 6,8139 Request the lead time here
Blue
LDPE
54 mm
22.2 mm
R 0,816 - R 0,9874 Request the lead time here
Blue
LDPE
3.2 mm
15.9 mm
R 3,7134 - R 5,4368 Request the lead time here
Blue
LDPE
65.4 mm
25.4 mm
R 2,2656 - R 7,0392 Request the lead time here
Blue
LDPE
60.3 mm
22.2 mm
R 6,028 - R 14,529 Request the lead time here
Blue
LDPE
88.9 mm
25.4 mm
R 0,7289 - R 1,757 Request the lead time here
Blue
LDPE
11.9 mm
22.2 mm
R 1,5177 - R 5,1076 Request the lead time here
Blue
LDPE
14.3 mm
22.2 mm
R 1,8145 - R 5,6877 Request the lead time here
Blue
LDPE
20.7 mm
22.2 mm
R 2,0144 - R 6,645 Request the lead time here
Blue
LDPE
27.0 mm
22.2 mm
R 2,4604 - R 8,5597 Request the lead time here
Blue
LDPE
33.4 mm
22.2 mm
  • of 6
Non-Threaded End Caps 24.9 mm 33.3 mm LDPE Blue

10148822

Price Range
R 1,6676 - R 1,3782

Stock Levels
Request the lead time here
Attributes
  • D
    24.9 mm
  • H
    33.3 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 57.2 mm 31.8 mm LDPE Blue

10148679

Price Range
R 6,4894 - R 4,4323

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • H
    31.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 69.2 mm 27.7 mm LDPE Blue

10148709

Price Range
R 8,1092 - R 3,1776

Stock Levels
Request the lead time here
Attributes
  • D
    69.2 mm
  • H
    27.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

10310892

Price Range
R 2,4552 - R 0,7135

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 95.0 mm 25.4 mm LDPE Blue

10148778

Price Range
R 19,0829 - R 15,771

Stock Levels
Request the lead time here
Attributes
  • D
    95.0 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 25.4 mm LDPE Blue

10148365

Price Range
R 3,1873 - R 0,9303

Stock Levels
2250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 20.7 mm 8.7 mm LDPE Blue

10148570

Price Range
R 2,5453 - R 0,8681

Stock Levels
Request the lead time here
Attributes
  • D
    20.7 mm
  • H
    8.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8 mm 44.5 mm LDPE Blue

10160367

Price Range
R 7,9402 - R 3,2907

Stock Levels
Request the lead time here
Attributes
  • D
    8 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.1 mm 12.7 mm LDPE Blue

10148617

Price Range
R 1,6668 - R 0,4859

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Blue

10159842

Price Range
R 1,4163 - R 1,1705

Stock Levels
Request the lead time here
Attributes
  • D
    18.3 mm
  • H
    38.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 54 mm 22.2 mm LDPE Blue

10148686

Price Range
R 6,8139 - R 1,999

Stock Levels
Request the lead time here
Attributes
  • D
    54 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 3.2 mm 15.9 mm LDPE Blue

10148662

Price Range
R 0,9874 - R 0,816

Stock Levels
Request the lead time here
Attributes
  • D
    3.2 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 65.4 mm 25.4 mm LDPE Blue

10148693

Price Range
R 5,4368 - R 3,7134

Stock Levels
Request the lead time here
Attributes
  • D
    65.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 60.3 mm 22.2 mm LDPE Blue

10148716

Price Range
R 7,0392 - R 2,2656

Stock Levels
Request the lead time here
Attributes
  • D
    60.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 88.9 mm 25.4 mm LDPE Blue

10148747

Price Range
R 14,529 - R 6,028

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.9 mm 22.2 mm LDPE Blue

10148655

Price Range
R 1,757 - R 0,7289

Stock Levels
Request the lead time here
Attributes
  • D
    11.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

10186558

Price Range
R 5,1076 - R 1,5177

Stock Levels
Request the lead time here
Attributes
  • D
    14.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 20.7 mm 22.2 mm LDPE Blue

10186596

Price Range
R 5,6877 - R 1,8145

Stock Levels
Request the lead time here
Attributes
  • D
    20.7 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 27.0 mm 22.2 mm LDPE Blue

10186633

Price Range
R 6,645 - R 2,0144

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 33.4 mm 22.2 mm LDPE Blue

10186671

Price Range
R 8,5597 - R 2,4604

Stock Levels
Request the lead time here
Attributes
  • D
    33.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790