Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| R 1,5531 - R 5,209 | Request the lead time here |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.874 in
22.2 mm
|
||
| R 1,8299 - R 6,1382 | Request the lead time here |
Blue
|
LDPE
|
0.937 in
23.8 mm
|
0.811 in
20.6 mm
|
||
| R 1,63 - R 5,164 | Request the lead time here |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
||
| R 1,8606 - R 6,1382 | Request the lead time here |
Blue
|
LDPE
|
1 in
25.4 mm
|
0.748 in
19.0 mm
|
||
| R 3,4599 - R 25,3154 | Request the lead time here |
Blue
|
LDPE
|
1.626 in
41.3 mm
|
1 in
25.4 mm
|
||
| R 7,4734 - R 25,2286 | Request the lead time here |
Blue
|
LDPE
|
2 in
50.8 mm
|
0.874 in
22.2 mm
|
||
| R 2,5373 - R 12,8959 | Request the lead time here |
Blue
|
LDPE
|
1.126 in
28.6 mm
|
0.874 in
22.2 mm
|
||
| R 5,3667 - R 17,0068 | Request the lead time here |
Blue
|
LDPE
|
1.374 in
34.9 mm
|
0.874 in
22.2 mm
|
||
| R 2,4911 - R 8,5597 | Request the lead time here |
Blue
|
LDPE
|
1.252 in
31.8 mm
|
0.874 in
22.2 mm
|
||
| R 3,2139 - R 10,8122 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
LDPE
|
1.5 in
38.1 mm
|
0.874 in
22.2 mm
|
||
| R 2,9832 - R 10,6996 | Request the lead time here |
Blue
|
LDPE
|
1.437 in
36.5 mm
|
0.874 in
22.2 mm
|
||
| R 4,1519 - R 14,6979 | Request the lead time here |
Blue
|
LDPE
|
1.689 in
42.9 mm
|
0.874 in
22.2 mm
|
||
| R 7,9194 - R 26,9181 | Request the lead time here |
Blue
|
LDPE
|
2.5 in
63.5 mm
|
0.874 in
22.2 mm
|
||
| R 1,5838 - R 5,3442 | Request the lead time here |
Blue
|
LDPE
|
0.689 in
17.5 mm
|
0.874 in
22.2 mm
|
||
| R 1,5023 - R 4,9781 | Request the lead time here |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.874 in
22.2 mm
|
||
| 10186657 | R 2,5219 - R 8,1092 | Request the lead time here |
Blue
|
LDPE
|
1.189 in
30.2 mm
|
1 in
25.4 mm
|
|
| R 1,7222 - R 5,8566 | Request the lead time here |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
0.874 in
22.2 mm
|
||
| R 1,2086 - R 14,0221 | Request the lead time here |
Blue
|
LDPE
|
0.252 in
6.4 mm
|
0.874 in
22.2 mm
|
||
| R 2,0605 - R 6,9829 | Request the lead time here |
Blue
|
LDPE
|
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
||
| R 1,5525 - R 1,7248 | Request the lead time here |
Blue
|
LDPE
|
0.157 in
4.0 mm
|
0.622 in
15.8 mm