Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
112 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
R 1,9881 - R 4,5449 Request the lead time here
Yellow
PE
8.0 mm
28.6 mm
R 2,8744 - R 10,7978 Request the lead time here
Black
PE
8.0 mm
22.0 mm
R 13,4389 - R 16,2611 Request the lead time here
Yellow
PE
44.5 mm
58.8 mm
Request the lead time here
Yellow
PE
21.6 mm
24.8 mm
Request the lead time here
Yellow
PE
23.0 mm
27.6 mm
R 3,2576 - R 14,799 Request the lead time here
Natural
PE
17.6 mm
21.0 mm
R 9,8207 - R 23,3495 Request the lead time here
Yellow
PE
35.0 mm
57.1 mm
R 6,2025 - R 13,7792 Request the lead time here
Yellow
PE
38.3 mm
27.7 mm
R 10,8545 - R 25,6516 Request the lead time here
Yellow
PE
50.5 mm
56.8 mm
R 17,574 - R 21,2645 Request the lead time here
Black
PE
56.0 mm
69.0 mm
R 21,9122 - R 47,3021 Request the lead time here
Yellow
PE
89.5 mm
58.3 mm
R 22,9838 - R 43,8742 Request the lead time here
Yellow
PE
1.5 mm
7.4 mm
R 4,135 - R 6,0541 Request the lead time here
White
PE
12.0 mm
22.0 mm
R 7,8088 - R 24,9939 Request the lead time here
Grey
PP
30.0 mm
19.0 mm
R 6,8028 - R 22,637 Request the lead time here
Grey
PP
37.7 mm
18.6 mm
R 22,8263 - R 49,275 Request the lead time here
Black
PE
47.5 mm
73.5 mm
R 16,5402 - R 39,5189 Request the lead time here
Yellow
PE
54.0 mm
57.0 mm
R 1,9881 - R 9,9756 Request the lead time here
Black
PE
6.0 mm
22.0 mm
R 20,1584 - R 24,3917 Request the lead time here
Yellow
PE
76.5 mm
45.5 mm
R 13,9558 - R 35,2984 Request the lead time here
Yellow
PE
57.0 mm
34.0 mm
  • of 6
Non-Threaded End Caps 8.0 mm (ID) 28.6 mm (H) PE Yellow

10136997

Price Range
R 4,5449 - R 1,9881

Stock Levels
Request the lead time here
Attributes
  • D
    8.0 mm
  • H
    28.6 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8.0 mm (ID) 22.0 mm (H) PE Black

10137000

Price Range
R 10,7978 - R 2,8744

Stock Levels
Request the lead time here
Attributes
  • D
    8.0 mm
  • H
    22.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 44.5 mm (ID) 58.8 mm (H) PE Yellow

10137710

Price Range
R 16,2611 - R 13,4389

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • H
    58.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 21.6 mm (ID) 24.8 mm (H) PE Yellow

10137321


Stock Levels
Request the lead time here
Attributes
  • D
    21.6 mm
  • H
    24.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 23.0 mm (ID) 27.6 mm (H) PE Yellow

10137345


Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • H
    27.6 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.6 mm (ID) 21.0 mm (H) PE Natural

10137239

Price Range
R 14,799 - R 3,2576

Stock Levels
Request the lead time here
Attributes
  • D
    17.6 mm
  • H
    21.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 35.0 mm (ID) 57.1 mm (H) PE Yellow

10137604

Price Range
R 23,3495 - R 9,8207

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    57.1 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 38.3 mm (ID) 27.7 mm (H) PE Yellow

10137666

Price Range
R 13,7792 - R 6,2025

Stock Levels
Request the lead time here
Attributes
  • D
    38.3 mm
  • H
    27.7 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 50.5 mm (ID) 56.8 mm (H) PE Yellow

10137741

Price Range
R 25,6516 - R 10,8545

Stock Levels
Request the lead time here
Attributes
  • D
    50.5 mm
  • H
    56.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 56.0 mm (ID) 69.0 mm (H) PE Black

10137796

Price Range
R 21,2645 - R 17,574

Stock Levels
Request the lead time here
Attributes
  • D
    56.0 mm
  • H
    69.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 89.5 mm (ID) 58.3 mm (H) PE Yellow

10138113

Price Range
R 47,3021 - R 21,9122

Stock Levels
Request the lead time here
Attributes
  • D
    89.5 mm
  • H
    58.3 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 1.5 mm (ID) 7.4 mm (H) PE Yellow

10136850

Price Range
R 43,8742 - R 22,9838

Stock Levels
Request the lead time here
Attributes
  • D
    1.5 mm
  • H
    7.4 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.0 mm (ID) 22.0 mm (H) PE Black

10137123

Price Range
R 6,0541 - R 4,135

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H
    22.0 mm
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 30.0 mm (ID) 19.0 mm (H) PP Grey

10137499

Price Range
R 24,9939 - R 7,8088

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 37.7 mm (ID) 18.6 mm (H) PP Grey

10137659

Price Range
R 22,637 - R 6,8028

Stock Levels
Request the lead time here
Attributes
  • D
    37.7 mm
  • H
    18.6 mm
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 47.5 mm (ID) 73.5 mm (H) PE Black

10137727

Price Range
R 49,275 - R 22,8263

Stock Levels
Request the lead time here
Attributes
  • D
    47.5 mm
  • H
    73.5 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 54.0 mm (ID) 57.0 mm (H) PE Yellow

10137789

Price Range
R 39,5189 - R 16,5402

Stock Levels
Request the lead time here
Attributes
  • D
    54.0 mm
  • H
    57.0 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 6.0 mm (ID) 22.0 mm (H) PE Black

10136904

Price Range
R 9,9756 - R 1,9881

Stock Levels
Request the lead time here
Attributes
  • D
    6.0 mm
  • H
    22.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 76.5 mm (ID) 45.5 mm (H) PE Yellow

10138007

Price Range
R 24,3917 - R 20,1584

Stock Levels
Request the lead time here
Attributes
  • D
    76.5 mm
  • H
    45.5 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 57.0 mm 34.0 mm PE Yellow

10137802

Price Range
R 35,2984 - R 13,9558

Stock Levels
Request the lead time here
Attributes
  • D
    57.0 mm
  • H
    34.0 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790