Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| R 3,2139 - R 10,8122 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Blue
|
LDPE
|
1.5 in
38.1 mm
|
0.874 in
22.2 mm
|
||
| 10186749 | R 4,7824 - R 15,1484 | Request the lead time here |
Blue
|
LDPE
|
1.752 in
44.5 mm
|
0.874 in
22.2 mm
|
|
| R 4,5978 - R 11,0938 | Request the lead time here |
Blue
|
LDPE
|
0.252 in
6.4 mm
|
1.752 in
44.5 mm
|
||
| R 13,5686 - R 16,418 | Request the lead time here |
Blue
|
LDPE
|
3.988 in
101.3 mm
|
1 in
25.4 mm
|
||
| R 0,4982 - R 1,7119 | Request the lead time here |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| R 0,6658 - R 2,2976 | Request the lead time here |
Blue
|
LDPE
|
0.295 in
7.5 mm
|
0.874 in
22.2 mm
|
||
| R 5,4169 - R 6,5544 | Request the lead time here |
Blue
|
LDPE
|
2.563 in
65.1 mm
|
0.374 in
9.5 mm
|
||
| R 6,9834 - R 10,3617 | Request the lead time here |
Blue
|
LDPE
|
1 in
25.4 mm
|
1.752 in
44.5 mm
|
||
| R 1,2778 - R 4,1221 | Request the lead time here |
Blue
|
LDPE
|
0.315 in
8.0 mm
|
0.874 in
22.2 mm
|
||
| R 0,8457 - R 2,0273 | Request the lead time here |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
| R 3,2907 - R 7,9402 | Request the lead time here |
Blue
|
LDPE
|
0.315 in
8 mm
|
1.752 in
44.5 mm
|
||
| R 0,7888 - R 2,7087 | Request the lead time here |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
0.5 in
12.7 mm
|
||
| R 1,5531 - R 3,7561 | Request the lead time here |
Blue
|
LDPE
|
1.252 in
31.8 mm
|
0.626 in
15.9 mm
|
||
| R 3,4445 - R 8,2781 | Request the lead time here |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
||
| R 1,167 - R 1,4121 | Request the lead time here |
Blue
|
LDPE
|
0.28 in
7.1 mm
|
0.5 in
12.7 mm
|
||
| R 7,4734 - R 25,2286 | Request the lead time here |
Blue
|
LDPE
|
2 in
50.8 mm
|
0.874 in
22.2 mm
|
||
| R 7,9194 - R 26,9181 | Request the lead time here |
Blue
|
LDPE
|
2.5 in
63.5 mm
|
0.874 in
22.2 mm
|
||
| R 1,7222 - R 5,8566 | Request the lead time here |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
0.874 in
22.2 mm
|
||
| R 1,8606 - R 6,1382 | Request the lead time here |
Blue
|
LDPE
|
1 in
25.4 mm
|
0.748 in
19.0 mm
|
||
| R 2,4911 - R 8,5597 | Request the lead time here |
Blue
|
LDPE
|
1.252 in
31.8 mm
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue