Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 4,0638 - R 4,6443 | Request the lead time here |
0.799 in
20.3 mm
|
|
|
|
|
|
||
| R 5,6834 - R 6,4774 | Request the lead time here |
0.799 in
20.3 mm
|
|
|
|
|
|
||
| R 4,6735 - R 5,3408 | Request the lead time here |
0.799 in
20.3 mm
|
|
|
|
|
|
||
| R 2,5652 - R 3,1063 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.189 in
4.8 mm
|
|
|
||
| R 2,5652 - R 3,1063 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| R 2,2307 - R 2,7012 | 800 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.189 in
4.8 mm
|
|
|
||
| R 2,5652 - R 3,1063 | 994 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
||
| R 2,2307 - R 2,7012 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.382 in
9.7 mm
|
|
|
||
| R 2,5652 - R 3,1063 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
1.051 in
26.7 mm
|
|
|
||
| R 2,2307 - R 2,7012 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.74 in
18.8 mm
|
|
|
||
| R 2,2307 - R 2,7012 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
1.051 in
26.7 mm
|
|
|
||
| R 2,2307 - R 2,7012 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
1.071 in
27.2 mm
|
|
|
||
| 10038130 | R 4,0638 - R 4,6443 | Request the lead time here |
0.799 in
20.3 mm
|
|
|
|
|
|
|
| R 2,5652 - R 3,1063 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| R 2,2307 - R 2,7012 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
0.752 in
19.1 mm
|
|
|
||
| R 2,5652 - R 3,1063 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.382 in
9.7 mm
|
|
|
||
| R 2,5652 - R 3,1063 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.74 in
18.8 mm
|
|
|
||
| R 2,5652 - R 3,1063 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| R 2,2307 - R 2,7012 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 2,2195 - R 3,1045 | Request the lead time here |
0.307 in
7.8 mm
|
0.189 in
4.8 mm
|
0.433 in
11.0 mm
|
0.331 in
8.4 mm
|
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue