Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Series Code: SR2332, SR2335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Essentra Part Number Price range Availability Pull Force Shape Polarity Overall Size View
R 20,0662 - R 65,6996 90 In stock - Delivery conditions may apply, visit our FAQs
0.3 kg
Cylindrical
North & South
10.0 mm
R 93,2464 - R 93,2464 Request the lead time here
1.7 kg
Cylindrical
North & South
20.0 mm
R 134,4087 - R 250,6526 Request the lead time here
2.5 kg
Bar
North & South
50.0 mm
R 45,2834 - R 45,2834 Request the lead time here
1.7 kg
Cylindrical
North & South
22.0 mm
R 73,6163 - R 81,9828 Request the lead time here
1.5 kg
Cylindrical
North & South
15.0 mm
R 18,8145 - R 22,7655 Request the lead time here
1.7 kg
Cylindrical
North & South
15.0 mm
R 63,6697 - R 64,1702 Request the lead time here
1.5 kg
Bar
North & South
25.0 mm
Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
Request the lead time here
6.0 kg
Cylindrical
North
12.0 mm
Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
  • of 6
Cylindrical Magnet Neodymium North & South 10.0 mm 0.3 kg

10389652

Price Range
R 65,6996 - R 20,0662

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.3 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 20.0 mm 1.7 kg

10389638

Price Range
R 93,2464 - R 93,2464

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 50.0 mm 2.5 kg

10389676

Price Range
R 250,6526 - R 134,4087

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    50.0 mm
  • Shape
    Bar
  • Pull Force
    2.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 22.0 mm 1.7 kg

10389645

Price Range
R 45,2834 - R 45,2834

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 15.0 mm 1.5 kg

10393987

Price Range
R 81,9828 - R 73,6163

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 15.0 mm 1.7 kg

10389621

Price Range
R 22,7655 - R 18,8145

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 25.0 mm 1.5 kg

10389669

Price Range
R 64,1702 - R 63,6697

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    25.0 mm
  • Shape
    Bar
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North 22.0 mm 13.0 kg

10340165


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 22.0 mm 6.0 mm 13 kg

10340202


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 43.0 mm 6.0 mm 30 kg

10340240


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 31.0 mm 22.0 kg

10340127


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 43.0 mm 30.0 kg

10340134


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 43.0 mm 30.0 kg

10340172


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 22.0 mm 6.0 mm 13 kg

10340219


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 43.0 mm 6.0 mm 30 kg

10340257


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 12.0 mm 6.0 kg

10340103


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 66.0 mm 105.0 kg

10340141


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 66.0 mm 105.0 kg

10340189


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 31.0 mm 6.0 mm 22 kg

10340226


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 22.0 mm 13.0 kg

10340110


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated