Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.
Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.
They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.
Material: Steel Series Code: SRL1004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | p1 | h1 | No. of rollers (pairs) | w1 | d1 | l1 | Dyn. load C /pair of rollers max. N | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1 777,8744 - R 1 777,8744 | Request the lead time here |
4.0
|
4.8
|
24.0
|
10.0
|
2.0
|
100.0
|
250.0
|
||
| R 8 889,3718 - R 8 889,3718 | Request the lead time here |
4.0
|
4.8
|
120.0
|
10.0
|
2.0
|
500.0
|
1250.0
|
||
| R 14 222,9949 - R 14 222,9949 | Request the lead time here |
4.0
|
4.8
|
192.0
|
10.0
|
2.0
|
800.0
|
2000.0
|
||
| R 11 615,3607 - R 11 615,3607 | Request the lead time here |
4.5
|
6.8
|
147.0
|
15.0
|
2.0
|
700.0
|
2800.0
|
||
| R 6 429,8938 - R 6 429,8938 | Request the lead time here |
7.0
|
17.8
|
26.0
|
30.0
|
3.5
|
200.0
|
3700.0
|
||
| R 9 645,0536 - R 9 645,0536 | Request the lead time here |
7.0
|
17.8
|
39.0
|
30.0
|
3.5
|
300.0
|
5500.0
|
||
| Request the lead time here |
7.0
|
17.8
|
105.0
|
30.0
|
3.5
|
800.0
|
14800.0
|
|||
| R 16 489,8273 - R 16 489,8273 | Request the lead time here |
6.0
|
13.8
|
96.0
|
25.0
|
3.0
|
600.0
|
7500.0
|
||
| R 24 734,6345 - R 24 734,6345 | Request the lead time here |
6.0
|
13.8
|
144.0
|
25.0
|
3.0
|
900.0
|
11250.0
|
||
| Request the lead time here |
7.0
|
17.8
|
78.0
|
30.0
|
3.5
|
600.0
|
11100.0
|
|||
| R 12 860,0005 - R 12 860,0005 | Request the lead time here |
7.0
|
17.8
|
52.0
|
30.0
|
3.5
|
400.0
|
7400.0
|
||
| R 17 778,7436 - R 17 778,7436 | Request the lead time here |
4.0
|
4.8
|
240.0
|
10.0
|
2.0
|
1000.0
|
2500.0
|
||
| R 4 978,1334 - R 4 978,1334 | Request the lead time here |
4.5
|
6.8
|
63.0
|
15.0
|
2.0
|
300.0
|
1200.0
|
||
| R 5 949,6634 - R 5 949,6634 | Request the lead time here |
4.5
|
6.8
|
105.0
|
15.0
|
2.0
|
500.0
|
2000.0
|
||
| R 13 274,8804 - R 13 274,8804 | Request the lead time here |
4.5
|
6.8
|
168.0
|
15.0
|
2.0
|
800.0
|
3280.0
|
||
| R 5 351,0783 - R 5 351,0783 | Request the lead time here |
5.5
|
9.8
|
68.0
|
20.0
|
2.5
|
400.0
|
2920.0
|
||
| R 2 748,34 - R 2 748,34 | Request the lead time here |
6.0
|
13.8
|
16.0
|
25.0
|
3.0
|
100.0
|
1250.0
|
||
| R 13 741,4873 - R 13 741,4873 | Request the lead time here |
6.0
|
13.8
|
80.0
|
25.0
|
3.0
|
500.0
|
6250.0
|
||
| R 5 724,8747 - R 5 724,8747 | Request the lead time here |
5.5
|
9.8
|
51.0
|
20.0
|
2.5
|
300.0
|
2190.0
|
||
| R 5 496,6801 - R 5 496,6801 | Request the lead time here |
6.0
|
13.8
|
32.0
|
25.0
|
3.0
|
200.0
|
2500.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue