Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.
Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.
They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.
Material: Steel Series Code: SRL1004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | p1 | h1 | No. of rollers (pairs) | w1 | d1 | l1 | Dyn. load C /pair of rollers max. N | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 10 777,5953 - R 10 777,5953 | Request the lead time here |
6.0
|
13.8
|
64.0
|
25.0
|
3.0
|
400.0
|
5000.0
|
||
| R 5 246,1551 - R 5 246,1551 | Request the lead time here |
5.5
|
9.8
|
68.0
|
20.0
|
2.5
|
400.0
|
2920.0
|
||
| R 2 694,451 - R 2 694,451 | Request the lead time here |
6.0
|
13.8
|
16.0
|
25.0
|
3.0
|
100.0
|
1250.0
|
||
| R 13 472,0463 - R 13 472,0463 | Request the lead time here |
6.0
|
13.8
|
80.0
|
25.0
|
3.0
|
500.0
|
6250.0
|
||
| R 6 972,0563 - R 6 972,0563 | Request the lead time here |
4.0
|
4.8
|
96.0
|
10.0
|
2.0
|
400.0
|
1000.0
|
||
| R 1 743,014 - R 1 743,014 | Request the lead time here |
4.0
|
4.8
|
24.0
|
10.0
|
2.0
|
100.0
|
250.0
|
||
| R 5 229,0422 - R 5 229,0422 | Request the lead time here |
4.0
|
4.8
|
72.0
|
10.0
|
2.0
|
300.0
|
750.0
|
||
| R 8 715,0704 - R 8 715,0704 | Request the lead time here |
4.0
|
4.8
|
120.0
|
10.0
|
2.0
|
500.0
|
1250.0
|
||
| R 13 944,1126 - R 13 944,1126 | Request the lead time here |
4.0
|
4.8
|
192.0
|
10.0
|
2.0
|
800.0
|
2000.0
|
||
| R 11 387,6085 - R 11 387,6085 | Request the lead time here |
4.5
|
6.8
|
147.0
|
15.0
|
2.0
|
700.0
|
2800.0
|
||
| R 16 268,1314 - R 16 268,1314 | Request the lead time here |
4.5
|
6.8
|
210.0
|
15.0
|
2.0
|
1000.0
|
4000.0
|
||
| R 1 870,9436 - R 1 870,9436 | Request the lead time here |
5.5
|
9.8
|
17.0
|
20.0
|
2.5
|
100.0
|
730.0
|
||
| R 5 612,6222 - R 5 612,6222 | Request the lead time here |
5.5
|
9.8
|
51.0
|
20.0
|
2.5
|
300.0
|
2190.0
|
||
| R 5 388,902 - R 5 388,902 | Request the lead time here |
6.0
|
13.8
|
32.0
|
25.0
|
3.0
|
200.0
|
2500.0
|
||
| R 8 083,1443 - R 8 083,1443 | Request the lead time here |
6.0
|
13.8
|
48.0
|
25.0
|
3.0
|
300.0
|
3750.0
|
||
| R 3 151,9087 - R 3 151,9087 | Request the lead time here |
7.0
|
17.8
|
13.0
|
30.0
|
3.5
|
100.0
|
1850.0
|
||
| R 26 944,0926 - R 26 944,0926 | Request the lead time here |
6.0
|
13.8
|
160.0
|
25.0
|
3.0
|
1000.0
|
12500.0
|
||
| R 15 759,7523 - R 15 759,7523 | Request the lead time here |
7.0
|
17.8
|
65.0
|
30.0
|
3.5
|
500.0
|
9250.0
|
||
| Request the lead time here |
7.0
|
17.8
|
130.0
|
30.0
|
3.5
|
1000.0
|
18500.0
|
|||
| R 21 555,1906 - R 21 555,1906 | Request the lead time here |
6.0
|
13.8
|
128.0
|
25.0
|
3.0
|
800.0
|
10000.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue