Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nail-On Glides, or Nail-On Feet, are ideal for wooden furniture legs for optimum floor protection and in helping reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Our nail-mount Glides come in a choice of base materials, including; High Density Polyethylene (HDPE), Chrome, Polyamide (PA), and Polytetrafluoroethylene (PTFE) - plus a PTFE with Felt option, all supplied with a Steel nail for added convenience and value.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Diameter | View | |
|---|---|---|---|---|---|---|
| R 14,7009 - R 14,7009 | Request the lead time here |
PTFE
|
Natural
|
1.180 in
30 mm
|
||
| R 6,9814 - R 12,2764 | Request the lead time here |
HDPE;Steel
|
Black
|
1.102 in
28.0 mm
|
||
| R 1,4931 - R 3,5027 | 6000 In stock - Delivery conditions may apply, visit our FAQs |
HDPE
|
Natural
|
0.752 in
19.1 mm
|
||
| R 4,9361 - R 6,1817 | Request the lead time here |
PE;Steel
|
Natural
|
0.748 in
19.0 mm
|
||
| R 9,4725 - R 23,9897 | Request the lead time here |
PE;Steel
|
Natural
|
1.181 in
30.0 mm
|
||
| R 21,344 - R 21,344 | Request the lead time here |
PTFE
|
Natural
|
1.460 in
37.1 mm
|
||
| R 3,0601 - R 4,1211 | Request the lead time here |
PA;Felt;Steel
|
Natural
|
0.866 in
22.0 mm
|
||
| R 6,5969 - R 8,2269 | Request the lead time here |
PTFE
|
Natural
|
0.750 in
19.1 mm
|
||
| R 7,1813 - R 8,9497 | Request the lead time here |
PTFE
|
Natural
|
0.870 in
22.1 mm
|
||
| R 5,8588 - R 10,1365 | 130 In stock - Delivery conditions may apply, visit our FAQs |
HDPE;Steel
|
Black
|
0.866 in
22.0 mm
|
||
| R 1,2917 - R 3,0409 | 200 In stock - Delivery conditions may apply, visit our FAQs |
HDPE
|
Natural
|
0.626 in
15.9 mm
|
||
| R 1,4885 - R 3,4914 | Request the lead time here |
HDPE
|
Woodtone
|
0.752 in
19.1 mm
|
||
| R 7,0736 - R 8,8574 | Request the lead time here |
PE;Steel
|
Natural
|
0.945 in
24.0 mm
|
||
| R 8,6729 - R 11,5793 | Request the lead time here |
PA
|
Natural
|
1.063 in
27.0 mm
|
||
| R 7,3658 - R 9,8109 | Request the lead time here |
PA
|
Natural
|
0.945 in
24.0 mm
|
||
| R 8,2885 - R 11,6006 | Request the lead time here |
HDPE;Steel
|
Grey
|
0.748 in
19.0 mm
|
||
| R 1,0056 - R 2,3651 | Request the lead time here |
HDPE
|
Natural
|
0.5 in
12.7 mm
|
||
| R 1,2594 - R 2,9564 | Request the lead time here |
HDPE
|
Woodtone
|
0.626 in
15.9 mm
|
||
| R 4,6132 - R 5,7665 | Request the lead time here |
PA;Steel
|
Brown
|
0.748 in
19.0 mm
|
||
| R 2,7064 - R 3,6137 | Request the lead time here |
PA;Felt;Steel
|
Natural
|
0.669 in
17.0 mm