Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,9986 - R 3,3369 | 122 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.622 in
219.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 1,5838 - R 1,753 | Request the lead time here |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| R 8,7959 - R 9,7647 | Request the lead time here |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 3,0139 - R 4,1365 | Request the lead time here |
0.25 in
6.35 mm
|
1.752 in
44.5 mm
|
7.839 in
199.1 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 0,8856 - R 1,4229 | Request the lead time here |
0.189 in
4.8 mm
|
0.827 in
21.0 mm
|
4.291 in
109.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| R 1,7837 - R 1,999 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
6.752 in
171.5 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| R 1,3101 - R 1,4577 | Request the lead time here |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| R 2,1528 - R 2,3988 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
6.752 in
171.5 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| R 13,3631 - R 14,8393 | Request the lead time here |
0.236 in
6.0 mm
|
4.803 in
122.0 mm
|
15.669 in
398.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| R 6,2586 - R 7,9348 | Request the lead time here |
0.25 in
6.35 mm
|
1.122 in
28.5 mm
|
4.669 in
118.6 mm
|
Natural
|
|
||
| R 5,6589 - R 6,3048 | Request the lead time here |
0.189 in
4.8 mm
|
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 0,9717 - R 1,4393 | 70000 In stock - Delivery conditions may apply, visit our FAQs |
0.268 in
6.8 mm
|
0.906 in
23.0 mm
|
5.236 in
133.0 mm
|
Natural
|
50.0 lb
50.0 lb
|
||
| R 2,691 - R 2,9832 | Request the lead time here |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 7,3197 - R 8,1501 | Request the lead time here |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 3,5983 - R 3,9827 | Request the lead time here |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.622 in
219.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 3,1524 - R 4,3211 | Request the lead time here |
0.25 in
6.35 mm
|
1.252 in
31.8 mm
|
6.614 in
168.0 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| R 11,1487 - R 12,3789 | Request the lead time here |
0.236 in
6.0 mm
|
4.803 in
122.0 mm
|
15.669 in
398.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| R 6,7815 - R 7,5657 | Request the lead time here |
0.189 in
4.8 mm
|
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 3,9059 - R 5,3513 | Request the lead time here |
0.25 in
6.35 mm
|
1.752 in
44.5 mm
|
7.839 in
199.1 mm
|
Black
|
22.0 mm
22.0 mm
|
||
| R 1,2358 - R 1,9903 | 1500 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
0.169 in
4.30 mm
|
7.795 in
198.0 mm
|
Natural
|
22.0 kg
22.0 kg