Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 2,5239 - R 3,0524 Request the lead time here
4.0 mm
19.1 mm
114.7 mm
Natural
8.0 kg
R 2,9217 - R 4,2442 Request the lead time here
4.8 mm
31.8 mm
179.4 mm
Natural
13.0 kg
R 3,4599 - R 4,7516 Request the lead time here
6.35 mm
31.8 mm
180.7 mm
Natural
13.0 kg
R 3,3061 - R 4,5363 Request the lead time here
6.35 mm
31.8 mm
174.3 mm
Natural
13.0 kg
R 0,9839 - R 1,4406 Request the lead time here
6.4 mm
23.0 mm
133.0 mm
Natural
22.0 kg
R 6,8583 - R 7,5965 Request the lead time here
5.4 mm
37.0 mm
152.5 mm
Natural
13.0 kg
R 2,5373 - R 3,6906 Request the lead time here
4.8 mm
31.8 mm
166.7 mm
Natural
13.0 kg
R 3,1524 - R 4,3211 Request the lead time here
6.35 mm
31.8 mm
168.0 mm
Natural
13.0 kg
R 3,0139 - R 4,1365 Request the lead time here
6.35 mm
44.5 mm
199.1 mm
Natural
22.0 kg
R 0,8856 - R 1,4229 Request the lead time here
4.8 mm
21.0 mm
109.0 mm
Natural
8.0 kg
R 2,7218 - R 3,9674 Request the lead time here
4.8 mm
31.8 mm
173.0 mm
Natural
13.0 kg
R 3,3523 - R 3,7213 Request the lead time here
6.4 mm
50.0 mm
202.0 mm
Natural
8.0 kg
R 2,691 - R 2,9832 Request the lead time here
4.8 mm
50.0 mm
203.0 mm
Natural
22.0 kg
R 0,9717 - R 1,4393 70000 In stock - Delivery conditions may apply, visit our FAQs
6.8 mm
23.0 mm
133.0 mm
Natural
50.0 lb
R 7,3197 - R 8,1501 Request the lead time here
4.8 mm
102.0 mm
370.0 mm
Natural
22.0 kg
R 5,6589 - R 6,3048 Request the lead time here
4.8 mm
85.0 mm
300.0 mm
Natural
22.0 kg
R 1,2466 - R 2,9063 Request the lead time here
6.8 mm
4.30 mm
198.0 mm
Natural
22.0 kg
R 1,2209 - R 1,7876 Request the lead time here
6.8 mm
36.0 mm
173.0 mm
Natural
22.0 kg
R 1,753 - R 1,9529 Request the lead time here
6.0 mm
30.0 mm
132.5 mm
Natural
22.0 kg
R 1,3547 - R 2,2143 Request the lead time here
4.75 mm
19.1 mm
114.7 mm
Natural
8.0 kg
  • of 5
Cable Tie 14.29 mm 114.7 mm 19.1 mm Nylon 6/6 Natural

10036860

Price Range
R 3,0524 - R 2,5239

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.0 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    19.1 mm
Cable Tie 14.3 mm 179.4 mm 31.8 mm Nylon 6/6 Natural

10036983

Price Range
R 4,2442 - R 2,9217

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 14.3 mm 180.7 mm 31.8 mm Nylon 6/6 Natural

10037027

Price Range
R 4,7516 - R 3,4599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 14.3 mm 174.3 mm 31.8 mm Nylon 6/6 Natural

10037010

Price Range
R 4,5363 - R 3,3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 13.5 mm 133.0 mm 23.0 mm Nylon 6/6 Natural

10037102

Price Range
R 1,4406 - R 0,9839

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    23.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 152.5 mm 37.0 mm PA Natural

10247921

Price Range
R 7,5965 - R 6,8583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm
Cable Tie 14.3 mm 166.7 mm 31.8 mm Nylon 6/6 Natural

10037003

Price Range
R 3,6906 - R 2,5373

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 14.3 mm 168.0 mm 31.8 mm Nylon 6/6 Natural

10037041

Price Range
R 4,3211 - R 3,1524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 8.1 mm 199.1 mm 44.5 mm Nylon 6/6 Natural

10037140

Price Range
R 4,1365 - R 3,0139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 109.0 mm 21.0 mm PA Natural

10178287

Price Range
R 1,4229 - R 0,8856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    21.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 14.3 mm 173.0 mm 31.8 mm Nylon 6/6 Natural

10036976

Price Range
R 3,9674 - R 2,7218

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 202.0 mm 50.0 mm PA Natural

10253762

Price Range
R 3,7213 - R 3,3523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 203.0 mm 50.0 mm PA Natural

10253731

Price Range
R 2,9832 - R 2,691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 17.2 mm 133.0 mm 23.0 mm Nylon 6/6 Natural

10037119

Price Range
R 1,4393 - R 0,9717

Stock Levels
70000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Head Type
    Oval Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    23.0 mm
Cable Tie 370.0 mm 102.0 mm PA Natural

10247792

Price Range
R 8,1501 - R 7,3197

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    102.0 mm
Cable Tie 300.0 mm 85.0 mm PA Natural

10247785

Price Range
R 6,3048 - R 5,6589

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw
  • Maximum Cable Bundle Diameter
    85.0 mm
Cable Tie 17.2 mm 198.0 mm 4.30 mm Nylon 6/6 Natural

10037072

Price Range
R 2,9063 - R 1,2466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    4.30 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 17.2 mm 173.0 mm 36.0 mm Nylon 6/6 Natural

10037133

Price Range
R 1,7876 - R 1,2209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    36.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 132.5 mm 30.0 mm PA Natural

10253755

Price Range
R 1,9529 - R 1,753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 14.29 mm 114.7 mm 19.1 mm Nylon 6/6 Natural

10036853

Price Range
R 2,2143 - R 1,3547

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.75 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    19.1 mm