These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| R 5,6538 - R 9,9954 | Request the lead time here |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 N
250.0 N
|
||
| R 1,5223 - R 2,3988 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.874 in
174.6 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| R 1,3916 - R 2,1836 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| R 1,5531 - R 2,4604 | Request the lead time here |
|
1.252 in
31.8 mm
|
7.094 in
180.2 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| R 1,8874 - R 2,0072 | 14000 In stock - Delivery conditions may apply, visit our FAQs |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| R 2,1387 - R 2,2263 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| R 10,08 - R 10,489 | Request the lead time here |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 N
250.0 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue