Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
R 1 120,1706 - R 1 400,3123 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
335.0
R 1 698,2721 - R 2 122,7411 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
515.0
R 463,867 - R 579,8833 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
135.0
R 930,9018 - R 1 163,7262 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
275.0
R 1 824,3853 - R 2 280,5312 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
555.0
R 2 329,6302 - R 2 912,0872 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
715.0
R 804,3926 - R 1 005,5402 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
235.0
R 868,3401 - R 1 085,3261 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
255.0
R 993,6614 - R 1 242,1263 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
295.0
R 1 379,1284 - R 1 723,8115 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
415.0
R 337,1599 - R 421,4993 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
95.0
R 653,1359 - R 816,4694 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
195.0
R 1 057,609 - R 1 321,9122 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
315.0
R 1 189,8596 - R 1 487,2255 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
355.0
R 741,6329 - R 927,1401 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
215.0
R 211,2446 - R 264,1053 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
55.0
R 2 392,3898 - R 2 990,4873 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
735.0
R 2 518,899 - R 3 148,6733 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
775.0
R 2 963,76 - R 3 704,799 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
915.0
R 1 505,6376 - R 1 881,9975 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
455.0
  • of 25
Miniature Linear Rail 9.0 335.0 Stainless Steel

20160142

Price Range
R 1 400,3123 - R 1 120,1706

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    335.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 515.0 Stainless Steel

20160234

Price Range
R 2 122,7411 - R 1 698,2721

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    515.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 135.0 Stainless Steel

20160043

Price Range
R 579,8833 - R 463,867

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    135.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 275.0 Stainless Steel

20160111

Price Range
R 1 163,7262 - R 930,9018

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    275.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 555.0 Stainless Steel

20160258

Price Range
R 2 280,5312 - R 1 824,3853

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    555.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 715.0 Stainless Steel

20160333

Price Range
R 2 912,0872 - R 2 329,6302

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    715.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 235.0 Stainless Steel

20160098

Price Range
R 1 005,5402 - R 804,3926

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 255.0 Stainless Steel

20160104

Price Range
R 1 085,3261 - R 868,3401

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    255.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 295.0 Stainless Steel

20160128

Price Range
R 1 242,1263 - R 993,6614

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 415.0 Stainless Steel

20160180

Price Range
R 1 723,8115 - R 1 379,1284

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    415.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 95.0 Stainless Steel

20160029

Price Range
R 421,4993 - R 337,1599

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    95.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 195.0 Stainless Steel

20160074

Price Range
R 816,4694 - R 653,1359

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    195.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 315.0 Stainless Steel

20160135

Price Range
R 1 321,9122 - R 1 057,609

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    315.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 355.0 Stainless Steel

20160159

Price Range
R 1 487,2255 - R 1 189,8596

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    355.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 215.0 Stainless Steel

20160081

Price Range
R 927,1401 - R 741,6329

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    215.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 55.0 Stainless Steel

20160005

Price Range
R 264,1053 - R 211,2446

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    55.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 735.0 Stainless Steel

20160340

Price Range
R 2 990,4873 - R 2 392,3898

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    735.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 775.0 Stainless Steel

20160364

Price Range
R 3 148,6733 - R 2 518,899

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    775.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 915.0 Stainless Steel

20160432

Price Range
R 3 704,799 - R 2 963,76

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    915.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 455.0 Stainless Steel

20160203

Price Range
R 1 881,9975 - R 1 505,6376

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    455.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5