Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
R 447,0387 - R 558,6995 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
55.0
R 312,6104 - R 390,8124 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
40.0
R 1 245,096 - R 1 556,3205 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
160.0
R 678,8733 - R 848,5421 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
85.0
R 1 018,6069 - R 1 273,2091 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
130.0
R 1 949,1127 - R 2 436,3414 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
250.0
R 2 288,8463 - R 2 861,0084 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
295.0
R 2 974,055 - R 3 717,4697 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
385.0
R 2 062,3572 - R 2 577,8971 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
265.0
R 2 175,0078 - R 2 718,8588 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
280.0
R 2 860,2165 - R 3 575,3201 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
370.0
R 905,5603 - R 1 131,8514 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
115.0
R 1 835,2742 - R 2 293,9938 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
235.0
R 792,1178 - R 990,0978 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
100.0
R 1 357,9445 - R 1 697,4802 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
175.0
R 4 561,2603 - R 5 701,6249 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
595.0
R 4 900,9939 - R 6 126,2919 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
640.0
R 5 014,0405 - R 6 267,6496 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
655.0
R 3 313,5906 - R 4 141,9387 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
430.0
R 4 221,5267 - R 5 276,9579 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
550.0
  • of 25
Miniature Linear Rail 5.0 55.0 Stainless Steel

20173210

Price Range
R 558,6995 - R 447,0387

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    55.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 40.0 Stainless Steel

20173203

Price Range
R 390,8124 - R 312,6104

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    40.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 160.0 Stainless Steel

20173289

Price Range
R 1 556,3205 - R 1 245,096

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    160.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 85.0 Stainless Steel

20173234

Price Range
R 848,5421 - R 678,8733

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    85.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 130.0 Stainless Steel

20173265

Price Range
R 1 273,2091 - R 1 018,6069

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    130.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 250.0 Stainless Steel

20173333

Price Range
R 2 436,3414 - R 1 949,1127

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    250.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 295.0 Stainless Steel

20173364

Price Range
R 2 861,0084 - R 2 288,8463

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 385.0 Stainless Steel

20173425

Price Range
R 3 717,4697 - R 2 974,055

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    385.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 265.0 Stainless Steel

20173340

Price Range
R 2 577,8971 - R 2 062,3572

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    265.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 280.0 Stainless Steel

20173357

Price Range
R 2 718,8588 - R 2 175,0078

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    280.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 370.0 Stainless Steel

20173418

Price Range
R 3 575,3201 - R 2 860,2165

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    370.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 115.0 Stainless Steel

20173258

Price Range
R 1 131,8514 - R 905,5603

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    115.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 235.0 Stainless Steel

20173326

Price Range
R 2 293,9938 - R 1 835,2742

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 100.0 Stainless Steel

20173241

Price Range
R 990,0978 - R 792,1178

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    100.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 175.0 Stainless Steel

20173296

Price Range
R 1 697,4802 - R 1 357,9445

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    175.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 595.0 Stainless Steel

20173562

Price Range
R 5 701,6249 - R 4 561,2603

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    595.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 640.0 Stainless Steel

20173593

Price Range
R 6 126,2919 - R 4 900,9939

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    640.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 655.0 Stainless Steel

20173609

Price Range
R 6 267,6496 - R 5 014,0405

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    655.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 430.0 Stainless Steel

20173456

Price Range
R 4 141,9387 - R 3 313,5906

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    430.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 550.0 Stainless Steel

20173531

Price Range
R 5 276,9579 - R 4 221,5267

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    550.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5